İletişim

Pazartesi’den Cuma’ya saat 08.00-17.00 arasi size hizmet vermekten memnuniyet duyariz. Bolgenizdeki ilgili kisiye ulasmak icin bu linki tiklayiniz.

Kontaginiz

+43 5574 6706-0

Mesajiniz

Evet, kabul ediyorum Veri koruma beyani ve Genel Kosullar .

Alışveriş sepeti {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Ürünler   Alışveriş sepetini değiştir

Açıklama

Resim Ürünler Adet Adet fiyatı Toplam fiyatı İskonto dahil toplam fiyatı
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} İstek üzerine fiyat {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
Toplam, KDV hariç:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat

Siparişinize devam edebilmek için lütfen giriş yapınız.

Attachments for transfer and large dies

With different centring elements and spacers, the die halves can be precisely and exactly centred and aligned.

Centring units

The E 5304 and E 5305 Centring units enable exact centring and alignment of the upper and lower part.

E 5304 Centring unit, type A
  • Exact height adjustment possible with the shim
  • Optimal wear protection through case-hardened version with ≈ 60 HRC
E 5305 Centring unit, type B
  • Exact height adjustment possible with the shim
  • Optimal wear protection through case-hardened version with ≈ 60 HRC
  • Space-saving installation through flattening on both sides

Centring bolts

 

Centring bolts are used for exact positioning of components in the die. The case-hardened version with ≈ 58 HRC offers optimum wear protection.

Spacer plate and spacer

The toothed spacer plate is ideally suited for exact height adjustment of the upper and the lower part. The shift per tooth varies the height by 0.02 mm.

Fitting key

Fitting keys are used for absorbing shear forces. They are therefore ideally suited for the support and positioning of die components.

Back to overview