İletişim

Pazartesi’den Cuma’ya saat 08.00-17.00 arasi size hizmet vermekten memnuniyet duyariz. Bolgenizdeki ilgili kisiye ulasmak icin bu linki tiklayiniz.

Kontaginiz

+43 5574 6706-0

Mesajiniz

Evet, kabul ediyorum Veri koruma beyani ve Genel Kosullar .

Alışveriş sepeti {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Ürünler   Alışveriş sepetini değiştir

Açıklama

Resim Ürünler Adet Adet fiyatı Toplam fiyatı İskonto dahil toplam fiyatı
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} İstek üzerine fiyat {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
Toplam, KDV hariç:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat

Siparişinize devam edebilmek için lütfen giriş yapınız.

Solutions for high temperatures

Application area, mould making

When it gets hot in your mould base, you need temperature regulation components that withstand the temperatures. We have compiled a selection of products for high-temperature applications for you.

 

E 21311 High temperature O-ring seal

E 21311 High temperature O-ring seal for water or oil up to 180°C now available in 42 additional sizes and in red − for visual differentiation from standard O-ring seals

E 21311 More (PDF)

 

E 2187 IsoTemp® high temperature hose – the original

E 2187 IsoTemp® high temperature hose up to 200°C is now also available in black − ideal for hose bridges

E 2187 More (PDF)

  • Insulation and protection against burns through directly applied silicone sheath
  • No abrasion or damage on the metal sheath and therefore no risk of injury from protruding wires
  • High durability and maximum flexibility

E 2187 E 21872

 

E 22526 Safety coupler bridge

E 22526 Safety coupler bridge − offers high safety especially at high temperatures

E 22526 More (PDF)

Automatic safety hose coupler for cooling circuit connections
  • Easy and secure handling through automatic locking when coupling
  • Prevents an unintentional decoupling and is thus also ideally suitable for high-temperature applications
  • Wide selection through large product range in hose and threaded couplers

Main system USA system

 

E 20749 & E 20809 Stainless steel screw plugs

E 20749 & E 20809 Stainless steel screw plugs with tapered or cylindrical thread − remain tight even at high temperatures

E 20749 E 20809 More (PDF)

 

Bu konuları ve ürünleri ilginç bulabilirsiniz