İletişim

Pazartesi’den Cuma’ya saat 08.00-17.00 arasi size hizmet vermekten memnuniyet duyariz. Bolgenizdeki ilgili kisiye ulasmak icin bu linki tiklayiniz.

Kontaginiz

+43 5574 6706-0

Mesajiniz

Evet, kabul ediyorum Veri koruma beyani ve Genel Kosullar .

Alışveriş sepeti {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Ürünler   Alışveriş sepetini değiştir

Açıklama

Resim Ürünler Adet Adet fiyatı Toplam fiyatı İskonto dahil toplam fiyatı
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} İstek üzerine fiyat {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
Toplam, KDV hariç:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat

Siparişinize devam edebilmek için lütfen giriş yapınız.

TEMPERATURE REGULATION COMPONENTS

In addition to innovative temperature solutions we also offer, especially for die casting components made of steel and stainless steel for highest requirements.

Screw plugs and components for core cooling made of steel and stainless steel

Screw plugs

E 20749
SCREW PLUG

  • Sealing even at large temperature differences
  • From stainless steel, with knurled and tapered thread

Sanal Market

E 20767
SCREW PLUG

  • For reliable sealing in die casting moulds
  • From steel, with collar and copper sealing

Sanal Market

CORE COOLING

E 21019 BAFFLE

  • For easy deflection of cooling circuits
  • From stainless steel, with knurled and tapered thread

Sanal Market

E 21196 FOUNTAIN

  • Small installation space enables a minimum distance between the fountains
  • From stainless steel, without narrowing cross-section

Sanal Market

TEMPERATURE REGULATION SOLUTIONS FOR MORE SAFETY

There is a risk of scalding already from a temperature of 55°C. Stay protected with the automatic safety hose couplers and the perfectly combinable IsoTemp® high temperature hoses for more safety at work.

AUTOMATIC SAFETY HOSE COUPLER

AUTOMATIC SAFETY HOSE COUPLER

  • Automatic locking when coupling
  • Simple and intuitive decoupling which can be done with one hand
  • Ideally suitable for high-temperature applications up to 200°C

Sanal Market


IsoTemp® HIGH TEMPERATURE HOSE – up to 200 °C

  • Insulation and protection against burns through integrated silicone sheath
  • No abrasion or damage on the metal sheath and therefore no risk of injury from protruding wires
  • High durability and maximum flexibility

Also available: E 21872 High temperature hose without silicone sheath

Sanal Market

IsoTemp® HIGH TEMPERATURE HOSE – up to 200 °C

COMBO RECOMMENDATION

Back to overview