İletişim

Pazartesi’den Cuma’ya saat 08.00-17.00 arasi size hizmet vermekten memnuniyet duyariz. Bolgenizdeki ilgili kisiye ulasmak icin bu linki tiklayiniz.

Kontaginiz

+43 5574 6706-0

Mesajiniz

Evet, kabul ediyorum Veri koruma beyani ve Genel Kosullar .

Alışveriş sepeti {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Ürünler   Alışveriş sepetini değiştir

Açıklama

Resim Ürünler Adet Adet fiyatı Toplam fiyatı İskonto dahil toplam fiyatı
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} İstek üzerine fiyat {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
Toplam, KDV hariç:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat

Siparişinize devam edebilmek için lütfen giriş yapınız.

PLATES, BARS AND BLOCKS FOR ERODING

 

Our wide range of plates and bars as well as blocks for eroding are the optimal basis for die casting moulds.

P-Plakalar

P-Plakalar

Sanal Market


N-Standart çubuklar

Sanal Market

N-Standart çubuklar

NR-Yuvarlak çubuklar

NR-Yuvarlak çubuklar

  • Width & length: preturned
  • Thickness: sawn
  • Materials especially for die casting: 1.2343 , 1.2344

Sanal Market


NE-Erozyon blokları

Sanal Market

NE-Erozyon blokları

MACHINING OPTIONS AT MEUSBURGER

MachiningMaximum machining size (mm)
Weight (kg):
 Flame cutting
W 2,000, L 6,000, T 30020,000
 Sawing
W 2,000, L 6,000, T 40020,000
 Deep hole drilling
B 2,000, L 3,000, T 450
 Drilling depth max. 1,500
4,000
 Milling operation
W 1,400, L 2,000, T 4003,000
 Hard machining
W 800, L 900, T 4002,300
 Segment grinding
Diagonal 1,480, T 4003,000
 Precision grinding
W 1,500, L 3,000, T 4003,000
 Turning
Ø 1,500, T 5001,500
Measuring
W 980, L 1,550, T 6001,500

 

OVERVIEW OF MATERIALS ESPECIALLY FOR DIE CASTING

Designations: 

P = Standard plates
PR = Round plates
N = Standard bars
NP = Precision bars
NR = Round plates
NV = Square bars

Material No.Designation
Available from stockMachining options at Meusburger
1.0577DIN: S 355 J2 (St 52-3)
AFNOR: A 52 Fp
AISI: A738
N, NV
1.1730DIN: C 45 U
AFNOR: XC 48
AISI: 1045
P, PR, N, NP, NR, NV
1.2162DIN: 21 MnCr 5
AFNOR: 20 MC 5
AISI: 5120
P, N
1.2210DIN: 115 CrV3
AFNOR: 100 C3
UNI: 107 CrV3 KU
AISI: L2
NR
1.2311DIN: 40 CrMnMo 7
AFNOR: 40 CMD 8
UNI: 35 CrMo 8 KU
AISI: P20
P, PR, N, NR
1.2312DIN: C 45 U
AFNOR: XC 48
AISI: 1045
P, PR, N, NP, NR, NV
1.2343DIN: X 38 CrMoV 51
AFNOR: Z 38 CDV 5
UNI: X 37 CrMoV 51 KU
AISI: H11
P, N, NR
1.2343 ESRDIN: X 38 CrMoV 51
AFNOR: Z 38 CDV 5
UNI: X 37 CrMoV 51 KU
AISI: H11 ESR
P, N
1.2344DIN: X 40 CrMoV 5-1
AFNOR: Z 40 CDV 5
UNI: X 40 CrMoV 5-1 KU
AISI: H13
N, NR
1.2344 ESRDIN: X 40 CrMoV 5-1
AFNOR: Z 40 CDV 5
UNI: X 40 CrMoV 5-1 KU
AISI: H13 ESR
N
1.2379DIN: X 155 CrVMo 121
AFNOR: Z 160 CDV 12
UNI: X 155 CrVMo 12 1 KU
AISI: ≈ D2
P, N, NP, NR
1.2714 HHDIN: 56 NiCrMoV 7
AFNOR: 55 NCDV 7
AISI: L6
P, N, NR
1.2738DIN: 40 CrMnNiMo 8-6-4
AFNOR: 40 CMD 8
AISI: ≈ P20 + Ni
P
1.3343 HSSDIN: HS 6-5-2 C
AFNOR: Z 85 WDCV 6
UNI: UNI X 82 WMoV 6 5
AISI: M 2 reg. C
N, NR
1.7131DIN: 16 MnCr 5
AFNOR: 16 MC 5
AISI: 5115
N, NR
1.7225DIN: 42 CrMo 4
AFNOR: 42 CD 4
UNI: 42 CrMo 4
AISI: 4140
N

 

 

SPECIAL MACHINING

Individually machined plates and mould bases are top priority in die casting. That is why we offer the machining of plates especially according to your specifications.

Sıkı kalite kontrolüne

State-of-the-art production facilities and highly trained skilled workers guarantee highest quality machining.


Daha fazla bilgi


Üstün hizmet

Our competent staff is happy to provide prompt advice and custom quotations for your project.


Daha fazla bilgi


İki işlem arasında gerilim giderme

Intermediate stress-relieving heat treatment between one machining step and another prevents plate warping that may occur depending on the material and shape of the workpiece and the volume of metal removed. This guarantees consistent high quality and dimensional stability.



Back to overview