İletişim

Pazartesi’den Cuma’ya saat 08.00-17.00 arasi size hizmet vermekten memnuniyet duyariz. Bolgenizdeki ilgili kisiye ulasmak icin bu linki tiklayiniz.

Kontaginiz

+43 5574 6706-0

Mesajiniz

Evet, kabul ediyorum Veri koruma beyani ve Genel Kosullar .

Alışveriş sepeti {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Ürünler   Alışveriş sepetini değiştir

Açıklama

Resim Ürünler Adet Adet fiyatı Toplam fiyatı İskonto dahil toplam fiyatı
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} İstek üzerine fiyat {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
Toplam, KDV hariç:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat

Siparişinize devam edebilmek için lütfen giriş yapınız.

GUIDING AND CENTRING

Flat guiding units, standard guiding systems as well as guiding systems for large dies can be found in our wide range of products. The centring and locating rings are perfectly adapted to die casting applications.

Standart merkezleme sistemi

Standart merkezleme sistemi

  • The only system on the market featuring two fitting diameters
  • From case-hardened steel

Sanal Market


Yassı merkezleme üniteleri

  • Compensation of thermal expansion
  • Also usable for large dies
  • Robust design

Sanal Market

Yassı merkezleme üniteleri

CENTRING

To compensate for the thermal expansion due to temperature differences in the die casting moulds we offer locks and centring units in different variations and sizes. Of course these are supplied ready-to-use and interchangeable as individual parts.

E 1304 TOP LOCK

E 1304 TOP LOCK

  • Installation through vertical machining from the split line face
  • Best wear resistance through the DLC coating
  • Available up to width 96 mm

Sanal Market


E 1352 CENTRING UNIT

  • For highest centring accuracy
  • Easy introduction through round design
  • Best wear resistance through the DLC coating

Sanal Market

E 1352 CENTRING UNIT

E 1306 FINE CENTRING UNIT

E 1306 FINE CENTRING UNIT

  • For high-precision centring tasks
  • Space-saving installation due to small fitting dimensions
  • Best wear resistance through the DLC coating

Sanal Market


LOCATING RINGS, SHIMS AND THREAD INSERTS

Our perfectly coordinated range of locating rings, shims and thread inserts is ideally suited for your die casting needs.

LOCATING RING WITH NECK AND BORE

LOCATING RING WITH NECK AND BORE

  • E 1365: without screw holes
  • E 1367: with screw holes

E 1365 E 1367


E 2680 AND E 2682 SHIMS

  • For easy adjustment of the cavity plates with cleared split line faces
  • Round and rectangular plates with matching lengths and diameters
  • The rounded corners enable precise installation and prevent dirt accumulation

E 2680 E 2682

E 2680 AND E 2682 SHIMS

E 1516 THREADED INSERT FOR EJECTOR SET

E 1516 THREADED INSERT FOR EJECTOR SET

  • Replaces the thread that is usually too short in the ejector set
  • Coordinated to the thread size of the die casting machine
  • In 2 different variations with anti-rotation blocking

Sanal Market


Back to overview