İletişim

Pazartesi’den Cuma’ya saat 08.00-17.00 arasi size hizmet vermekten memnuniyet duyariz. Bolgenizdeki ilgili kisiye ulasmak icin bu linki tiklayiniz.
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
Alışveriş sepeti {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Ürünler   Alışveriş sepetini değiştir

Açıklama

Resim Ürünler Adet Adet fiyatı Toplam fiyatı İskonto dahil toplam fiyatı
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} İstek üzerine fiyat {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat
Toplam, KDV hariç:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} İstek üzerine fiyat

Siparişinize devam edebilmek için lütfen giriş yapınız.

Couplings

High-quality couplers are the basis for a safe and smooth operation without downtimes and with minimal maintenance. For this reason we offer the ‘main system’ and the ‘USA system’, both made in Germany. The original Stäubli RPL and RMI-Multi coupling systems are also part of our portfolio. Our range is then rounded out with selected hoses.

Our coupling systems

Main system

USA system

Stäubli

Push-in fittings

The different systems in detail

Main system

Standard
Full flowNon-return valve
E 2200  E 2210
E 22009 E 22109
E 2202 E 2212
E 2204 E 2214
E 22049 E 22149
E 2222 E 2232
E 2224 E 2234
E 2250
E 2252
E 2256
E 2258

 

Quick-fit nozzle
Full flowNon-return valve
E 22005 E 22105
E 22025 E 22125
E 22045 E 22145

 

Safety coupler
Full flowNon-return valve
E 22006 E 22106
E 22008 E 22108
E 22026 E 22126
E 22046 E 22146
E 22206 E 22306
E 22208 E 22308
E 22226 E 22326
E 22246 E 22346

 

Main system

USA system

Standard
Full flowNon-return valve
E 2350 E 2360
E 2352 E 2362
E 2354 E 2364
E 2370 E 2380
E 2390
E 2396

 

Quick-fit nozzle
Full flowNon-return valve
E 23505 E 23605
E 23525 E 23625
E 23545 E 23645

 

Safety coupler
Full flowNon-return valve
E 23506 E 23606
E 23706 E 23806

 

USA system

 

Technical information

Quick-fit coupling system for coolant hoses

The shape of the nozzle and the special construction of the hose enable time-saving installation without clips. Only suitable quick-fit coolant hoses may be used. When used properly, the connection of the Meusburger quick-fit nozzle with the Meusburger E 2185 Quick-fit coolant hose is suitable up to a maximum of 140°C / 5 bar. When used in combination with products from other manufacturers we recommend not exceeding 90°C. The suitability for a specific application must be evaluated and possibly tested by the user themselves. 

Installation

For easier installation we recommend slipping the E 2185 hose on with the help of warm soapy water.

Removal

For easy removal, carefully cut the hose open with a sharp knife and cautiously pull it away from the quick-fit nozzle. Be careful not to cut the hose too deeply to avoid damage to the quick-fit nozzle.

Technical tip - quick-fit coupling system
 

Automatic safety hose coupler

There is a risk of scalding from a water temperature of 55°C. Unintended decoupling can have fatal consequences. The automatic safety coupler offers the ideal solution.

  • Automatic locking mechanism when coupling
  • Simple and intuitive decoupling which can be done with one hand
  • Also ideal for high temperature applications due to a special seal (oil 200°C, water 160°C)

Other coupling system

Sanal Market Sıcaklık düzenleyici sistemlerimize genel bakış