Maximum efficiency through standardisation of die sets
High-quality standard parts from Meusburger provide the reliable basis for die making. With the consistent use of standard parts you can benefit from a large cost-saving potential.
Read moreDie sets Kalıp elemanları Machining
More efficiency through standardisation
Standard components have an enormous influence on the cost of a die set. Above all, standardisation offers numerous potential savings - but how exactly?
Read moreStandardisation in mould and die making
These days, standardisation along the entire value chain plays a key role in the success of a company. In this article we show you the economic benefits of standardisation with different implementation possibilities especially in mould and die making.
Read moreDie sets Machining Plates and bars
We heat treat properly for your success
Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.
Read moreDie sets Kalıp elemanları Machining Workshop equipment
Consumables
Cleaning, lubricating, protecting and much more - finding and purchasing the right product for your application can be difficult. With our consumables, you have access to a specially selected range which many of our customers have been using successfully for years.
Read moreDie sets Machining Plates and bars
P-Plates
These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.
Read moreDie sets Kalıp elemanları Plates and bars
SP - Precision die sets
In our precision die set, the guide pillar is fitted to the backing plate, which ensures optimum transfer of shear forces onto the guide system. It is available in sizes 196 196 to 496 696.
Read moreDie sets Kalıp elemanları Plates and bars
SV-Standard die sets
Our tried and trusted SV standard die set is available in sizes ranging from 156 156 to 696 1396.
Read moreDie sets Machining Plates and bars
H 3000 – The innovative Clamping System
Effective and precise with repeatable accuracy – these three characteristics optimally describe our H 3000 clamping system. Shorten inconvenient set-up times and increase part quality at the same time. In addition, you can easily configure your own H 3000 clamping system in just a few steps with our wizard.
Read moreA comparison of different punch attachment options
Our comprehensive range of standard parts offers a variety of possibilities for attaching punches – numerous items with direct CAD data export and available from stock for fast design and production.
Read more