Kontakt

Vi ger personlig service från måndag till fredag, från 8:00 till 17:00. Via den här länken hittar du kontaktpersonen för din region.

Din kontaktperson

Huvudkontor Wolfurt
+43 5574 6706-0

Service & Support

Varmkanalsteknik
+49 6204 6069-0

Varmkanalstyrning
+49 6293 9203-0

Ditt meddelande till oss

Ja, jag godkänner integritetspolicyn och de allmänna användarvillkoren .

Varukorg {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikel   Ändra varukorg

Anmärkning

Bild Artikel St Enhetspris Totalpris Totalt pris inklusive rabatt
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Logga in för att se dina priser och fortsätta med beställningen.

Flat guiding unit comparison

Flat guiding units are mounted to the outside of the mould. They combine two functions in one component: guiding and final centring. The gliding plates are DLC coated as standard.

Areas of application

Thermal expansion of a mould base

If the heating is uniform, the plates expand from the centre in a ring shape. Flat guiding units, which are aligned to the centre of the plate, compensate for thermal expansion.

E 1315 – Flat guiding unit with final centring

  • This robust and high-precision flat guiding unit with final centring takes over the function of the guide pillar and final centring.
  • Optimum sliding properties and wear resistance due to DLC coated flat guiding stock. These can be replaced individually during mould maintenance if necessary – E 1317.
  • Time saving through vertical machining from the split line face in one clamping operation.
  • If necessary, the guide clearance can be increased by simply machining the flat guiding stock.

E 1315 E 1317

E 1320 – Flat guiding unit with final centring

  • Space-saving version of E 1315
  • Optimum sliding properties and wear resistance due to DLC coated flat guiding stocks
  • Optionally, the E 1323 / E 1324 flat guiding stock can also be used with self-lubricating E 1322 gliding plate for flat guiding stocks with graphite inserts.

Information

Flat guiding stock with central bores – ideal for 3 plate moulds and suitable for two split faces.

E 1320 E 1322 E 1323

E 1324

E 1323 / E 1324 Flat guiding stock in combination with E 13212

  • There is a risk of wedging when tightening the flat guiding stock. This is prevented thanks to the recessed installation of the higher flat guiding stock version.
  • Cost savings through reversible flat guiding stocks with symmetrical geometry
  • Space-saving variant of E 1315
  • Optimum sliding properties and wear resistance due to DLC coated flat guiding stocks

E 13212

You might find these topics and products interesting

Anmäla

Är du redan kund?

Om du redan har inloggningsuppgifter för Meusburgers portal kan du logga in här:

Glömt lösenordet?

Det nya lösenordet är redan på väg och bör snart anlända i din inkorg. Vi önskar dig en framgångsrik dag.

Ange din e-postadress.
Vi skickar ett nytt lösenord.

Produktval

Välj ditt land

Platser