Kontakt

Vi ger personlig service från måndag till fredag, från 8:00 till 17:00. Via den här länken hittar du kontaktpersonen för din region.

Din kontaktperson

Huvudkontor Wolfurt
+43 5574 6706-0

Service & Support

Varmkanalsteknik
+49 6204 6069-0

Varmkanalstyrning
+49 6293 9203-0

Ditt meddelande till oss

Ja, jag godkänner integritetspolicyn och de allmänna användarvillkoren .

Varukorg {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikel   Ändra varukorg

Anmärkning

Bild Artikel St Enhetspris Totalpris Totalt pris inklusive rabatt
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Logga in för att se dina priser och fortsätta med beställningen.

Die casting components for die and mould making

In our selected range, you will find numerous components for the demanding requirements of your die casting moulds.

Areas of application

You can benefit from the numerous advantages of standardised die casting components and our over 55 years of experience in working with steel. The extensive range of standard parts, combined with high-quality products in the field of workshop equipment, make us the reliable global partner for making dies, moulds, jigs and fixtures.

Mould bases

We offer high-precision mould bases from high-grade steel that has been heat-treated for stress relief. Due to selected hot-works steels, our mould bases are ideal for use in die casting. There are numerous standard mould sizes up to 996 x 1196 mm, all available from stock. The mould bases are available both in the non drilled version or with pre-drilled guide holes.

More

Plates, bars and blocks for eroding

Our wide range of plates and bars as well as blocks for eroding are the optimal basis for die casting moulds.

More

Guiding and centring

Flat guiding units, standard guiding systems as well as guiding systems for large dies can be found in our wide range of products. The centring and locating rings are perfectly adapted to die casting applications.

More

Temperature regulation

In addition to innovative solutions in the field of temperature regulation we also offer components especially designed for die casting, made of steel and stainless steel for highest requirements.

More

Ejectors and contour core pins

We have ejector pins in different shapes and materials as well as core and contour core pins with a long service life.

More

Marking stamps and limit switches

Marking stamps for individual marking of plastic parts and high-temperature limit switches for use in die casting.

More

Hydraulic

With an operating temperature of up to 180°C, our hydraulic cylinders are also suitable for versatile applications in die casting.

More

Insulation boards

Our insulation boards offer the best conditions for an ideal thermal insulation of your die casting moulds.

More

Die sets

In die casting it is often necessary, to remove the overflow and flash from the cast part and carry out rework. You can trust a strong partner for standardised solutions in die making here too.

More

Consumables

We provide high-temperature resistant lubricating and assembly paste as well as high-performance cleaners for uses in die casting.

More

Anmäla

Är du redan kund?

Om du redan har inloggningsuppgifter för Meusburgers portal kan du logga in här:

Glömt lösenordet?

Det nya lösenordet är redan på väg och bör snart anlända i din inkorg. Vi önskar dig en framgångsrik dag.

Ange din e-postadress.
Vi skickar ett nytt lösenord.

Produktval

Välj ditt land

Platser