Flat guiding unit comparison
Flat guiding units are mounted to the outside of the mould. They combine two functions in one component: guiding and final centring. The gliding plates are DLC coated as standard.
Read moreStandardisation in mould and die making
These days, standardisation along the entire value chain plays a key role in the success of a company. In this article we show you the economic benefits of standardisation with different implementation possibilities especially in mould and die making.
Read moreO-ring seals - in perfect shape
O-ring seals are C-parts which cost only a few cents apiece. However, if an O-ring seal does not seal properly, it may result in downtimes and lead to high costs. To prevent this, in addition to the selection of the correct material, the design, the production of the O-ring groove and the correct installation, removal and maintenance of the O-ring seals are all important factors.
Read moreFH Hot runner mould
The FH hot runner mould is another step towards standardisation in the hot runner sector. The complete mould base including hot runner manifold can be customised with just a few clicks and shipped shortly thereafter as just one order and in the usual high quality.
Read morePosition sensing for high process reliability
Position sensing plays an important role in a reliable injection moulding process. Whether for monitoring the end positions of a slide, ejector set or hydraulic cylinder – mechanical and inductive sensors have become essential in modern mould and die making.
Read moreCavity pressure sensors – for more control and efficiency
According to the motto ‘everything from one source’, Meusburger now also offers sensors for cavity pressure measurement, in addition to standard parts for temperature and end position control. These are compatible with all piezoelectric pressure sensors as well as their components currently available on the market.
Read moreSlide systems for mould making
Discover our ready-to-use slide units and stoppers in various functional modes for all kinds of undercuts. You are sure to find the right product for your application.
Read moreSolutions for high temperatures
When it gets hot in your mould base, you need temperature regulation components that withstand the temperatures. We have compiled a selection of products for high-temperature applications for you.
Read moreComponents made from stainless steel
We have expanded our range of stainless steel components in many areas for you. Especially during the processing of plastics with corrosive properties or for use in clean rooms (e.g. medical or food processing applications), you can benefit from the advantages of stainless steel.
Read moreAnalysis of injection moulding problems
You can find information and remedies for the most common injection moulding problems here.
Read moreDie casting components for die and mould making
In our selected range, you will find numerous components for the demanding requirements of your die casting moulds.
Read moreCompact cylinder for proximity sensor
We are expanding our range with the E 7021 compact cylinder. This means our cylinder with proximity sensor is now also available with an O-ring port. The oil can therefore be supplied directly through the plate instead of via extra hose lines.
Read moreDemoulding
Our extensive range of demoulding products includes many tried and tested elements such as two-stage ejectors, components for the controlling of 3-plate moulds, and various demoulding aids.
Read moreTemperature regulation
If the quality of the temperature regulation components is not right, this can lead to problems and downtimes during production, and also affect the safety of employees. Meusburger offers a wide range of high-quality parts and delivers them directly from stock.
Read moreEjectors and core pins
Have you already seen our comprehensive range of ejector pins? We deliver from stock: through-hardened ejector pins with or without DLC coating, nitrided ejector pins with an oxidation coating, HSS ejector pins and contour core pins in various materials.
Read moreComparison of guiding types used in mould making
Here you will find the areas of application and characteristics of the different guiding elements used in mould making.
Read moreP-Plates
These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.
Read more