Za Vas smo dostupni od ponedeljka do petka od 8:00 do 17:00 časova. Preko ovog linka možete pronaći kontakt osobe za Vaš region.
Vaše kontakt osobe
Sedište u Wolfurtu
+43 5574 6706-0
Servis i podrška
Toplokanalni sistemi
+49 6204 6069-0
Kontrolni sistemi
+49 6293 9203-0
Primedba
Slika | Artikal | kom. | Cena za jedan komad | Ukupna cena | Ukupna cena uklj. popust | |
---|---|---|---|---|---|---|
|
{{warenkorbItem.produktgruppe.produktname}}{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}
{{attributwertEingabe.attributBezeichnung}}
|
|
{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu | {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu | {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu | |
{{hannexItem.Benennung}}{{hannexItem.Bezeichnung}} |
|
{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu | {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Cena po upitu | {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu |
Control temperatures with precision
Our team is readily available for you by telephone at:
Hot runner systems
+49 6204 6069-0
Control systems
+49 6293 9203-0
Service & support
Quick support
Technical enquiry
Certificates
Areas of application
Media & downloads
In industrial production, heating processes play a very important role, especially with electric heaters.
With THYPO, PSG offers modular multi loop power controllers for electrical resistive loads such as heater bands, heating cartridges, air heating elements, ceramic infrared heaters, quartz infrared heaters, infrared lamps and thermal expanding bolts.
In contrast to mechanical circuit breakers, the non-contact, wear-free electronic switches used in THYPO can control the heating elements with high switching frequency.
THYPO can be used wherever resistive loads have to be switched.
This makes THYPO ideal for heating, melting, drying, hardening or heat treating in many industrial processes.
integration in control cabinet
for a wide range of applications
of installation and operating costs
Accurate and simple device diagnosis
integrated as standard - no additional options
THYPO has a modular design. The heart of the system is the communication module CI. This communicates via the system bus with the TP power controller modules, which are available in different versions. Due to the modular design, the system can be flexibly adjusted to your requirements. Up to 1,512 outlets can be controlled individually. This way the heat can be placed and timed precisely.
Compared to the conventional wiring with terminals, fuses and solid state relays, the compact modules offer significant space saving in the control cabinet. The power control modules can be installed side by side, and everything is integrated in the modules and ready for connection. Installation work is thus reduced to a minimum. THYPO is designed for use in industrial environments. We therefore specifically developed a robust design.
THYPO can be linked via the communication module CI to a large number of PLCs and controllers from all leading suppliers. Profinet IO is available as standard. There are sample projects for commissioning which can be adapted to the specific application. THYPO can also be used as an output module with the flexotemp temperature control system from Meusburger.
A number of innovative and intelligent functions ensure process reliability and optimal product quality. For example, through these functions heating current measurement is carried out with almost no interruption and the mains voltage compensation guarantees constant output even if there are fluctuations in the input voltage.
The project planning, parametrisation and handling are carried out via a clear web interface. Therefore, no external PC engineering tool is required.
The heating currents are recorded continuously in the process and therefore without retroactive effect. With the help of the heating current recording, failures from Thyristor or fuses and line breaks or partial load failures (also in groups) are quickly signalled. Failures can be quickly localised (LED's, status values, project planning, web interface,...) and promptly remedied.
The switchable soft start function protects heating elements by means of inrush current limitation.
By default, the power semiconductors switch to the TP in zero crossing. Full-wave or half-wave operation can be preset. This way the power semiconductors are protected and the mains feedback is reduced to a minimum. Phase angle control operation is possible depending on the function.
THYPO is designed for industrial use. The housings have a robust design. Two mounting variants are available, depending on the control cabinet design: directly mounted on the control cabinet or on a line bar system.
The design of the module is extremely service friendly. All cards and connectors are pluggable and can be easily removed and mounted again when service is required. The fuses are easily accessible on the power controller module and simple to replace.
Meusburger Georg GmbH & Co KG
Kesselstr. 42
6960 Wolfurt | Austria
+43 5574 6706
office@meusburger.com
Ukoliko imate pristupne podatke za Meusburger portal, prijavite se ovde:
Novogenerisana lozinka je poslata i trebalo bi uskoro da se pojavi u vašem prijemnom sandučetu. Želimo vam uspešan dan.