Kontakt

Za Vas smo dostupni od ponedeljka do petka od 8:00 do 17:00 časova. Preko ovog linka možete pronaći kontakt osobe za Vaš region.

Vaše kontakt osobe

Headquarters Wolfurt
+43 5574 6706-0

Service & support

Hot runner systems
+49 6204 6069-0

Control systems
+49 6293 9203-0

Vaša poruka nama

Korpa {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikal   Izmena pregleda korpe

Primedba

Slika Artikal kom. Cena za jedan komad Ukupna cena Ukupna cena uklj. popust
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Cena po upitu {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu
Ukupan iznos bez PDV-a:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu

Prijavite se da bi ste nastavili sa porudžbinom.

Die casting components for die and mould making

Application area, mould making

In our selected range, you will find numerous components for the demanding requirements of your die casting moulds.

You can benefit from the numerous advantages of standardised die casting components and our over 55 years of experience in working with steel. The extensive range of standard parts, combined with high-quality products in the field of workshop equipment, make us the reliable global partner for making dies, moulds, jigs and fixtures.

Kućišta za livenje

Kućišta za livenje

We offer high-precision mould bases from high-grade steel that has been heat-treated for stress relief. Due to selected hot-works steels, our mould bases are ideal for use in die casting. There are numerous standard mould sizes up to 996 x 1196 mm, all available from stock. The mould bases are available both in the non drilled version or with pre-drilled guide holes.

Više


Plates, bars and blocks for eroding

Our wide range of plates and bars as well as blocks for eroding are the optimal basis for die casting moulds.

Više

Plates, bars and blocks for eroding

Guiding and centring

Guiding and centring

Flat guiding units, standard guiding systems as well as guiding systems for large dies can be found in our wide range of products. The centring and locating rings are perfectly adapted to die casting applications.

Više


Temperature regulation

In addition to innovative solutions in the field of temperature regulation we also offer components especially designed for die casting, made of steel and stainless steel for highest requirements.

Više

Temperature regulation

Ejectors and contour core pins

Ejectors and contour core pins

We have ejector pins in different shapes and materials as well as core and contour core pins with a long service life.

Više


Marking stamps and limit switches

Marking stamps for individual marking of plastic parts and high-temperature limit switches for use in die casting.

Više

Marking stamps and limit switches

Hydraulic

Hydraulic

With an operating temperature of up to 180°C, our hydraulic cylinders are also suitable for versatile applications in die casting.

Više


Insulation boards

Our insulation boards offer the best conditions for an ideal thermal insulation of your die casting moulds.

Više

Insulation boards

Kućište za prosecanje

Kućište za prosecanje

In die casting it is often necessary, to remove the overflow and flash from the cast part and carry out rework. You can trust a strong partner for standardised solutions in die making here too.

Više


Consumables

We provide high-temperature resistant lubricating and assembly paste as well as high-performance cleaners for uses in die casting.

Više

Consumables