Kontakt

Za Vas smo dostupni od ponedeljka do petka od 8:00 do 17:00 časova. Preko ovog linka možete pronaći kontakt osobe za Vaš region.

Vaše kontakt osobe

+43 5574 6706-0

Vaša poruka nama

Korpa {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikal   Izmena pregleda korpe

Primedba

Slika Artikal kom. Cena za jedan komad Ukupna cena Ukupna cena uklj. popust
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Cena po upitu {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu
Ukupan iznos bez PDV-a:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu

Prijavite se da bi ste nastavili sa porudžbinom.

Cutting elements for transfer and large dies

The quick-change system is the standard in transfer and large die making and impresses with its quick and easy changing of cutting punches. Alternatively, we also offer punch retainer plates for ISO 8020.

Ball-lock quick change system

Due to the ball seat in the shank of the punch and a spring-loaded ball built into the punch retainer plate, the cutting punch can be changed quickly and easily without having to remove the retainer plate.

E 5810 Triangular punch retainer plate for ball-lock cutting punches (heavy duty)

  • Time saving thanks to quick and easy changing of the punches
  • Longest service life of cutting punches through material 1.3343 (HSS)
  • Optimal space utilisation due to the compact design

Online kupovina More information

Matching cutting punches

Retainer plates and cutting punches for ISO 8020

We also offer suitable retainer plates for cutting punches manufactured according to ISO 8020.

Matching cutting punches

With the new cutting punches configurator, we offer an easy and time-saving option
for the individual design of the cutting punches.

Cutting punches configurator

E 5830 Triangular wear plate

The E 5830 wear plate can be used both for the punch retainer plate E 5810 (quick-change system) and in combination with the punch retainer plates E 5800 and E 5801 for ISO 8020. The wear plate has the advantage that the material of the plate above it can be soft, since it distributes the stamping force of the punch on a larger area.

Online kupovina More information

Back to overview