Kontakt

Za Vas smo dostupni od ponedeljka do petka od 8:00 do 17:00 časova. Preko ovog linka možete pronaći kontakt osobe za Vaš region.

Vaše kontakt osobe

Headquarters Wolfurt
+43 5574 6706-0

Service & support

Hot runner systems
+49 6204 6069-0

Control systems
+49 6293 9203-0

Vaša poruka nama

Korpa {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikal   Izmena pregleda korpe

Primedba

Slika Artikal kom. Cena za jedan komad Ukupna cena Ukupna cena uklj. popust
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Cena po upitu {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu
Ukupan iznos bez PDV-a:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena po upitu

Prijavite se da bi ste nastavili sa porudžbinom.

EDM with dowel pin system –
fast, efficient, and with little material loss

Workshop equipment, Mould making, Die making

There are many systems on the market for clamping electrode blanks on electrode holders. 

It is often challenging to find a selection of suitable clamping systems, which are easy to operate and cost-effective. These requirements can be optimally met with the dowel pin system which covers a wide range of applications.

Compared to the square bar system the loss of material for the dowel pin system is significantly lower and the manufacturing process is easier. In the figure the difference is very clearly shown. A further advantage is the already installed anti-rotation protection. This is realised by two different diameters in the fitting hole. For larger dimensions, two additional external threads are provided in the blank for fastening.

Comparison between the dowel pin system and the square bar system

Electrodes with system and multi-hole pattern

The manufacturing of electrode blanks also ties up valuable resources in production. In addition to the personnel, milling machines are also occupied for longer periods of time. For this reason, we offer a large selection of electrode blanks in EDM copper or three different graphite qualities with already introduced system and multi-hole patterns. This can save valuable time when machining the electrode.

Više o proizvodima

Electrode holders

The suitable electrode holders are available in aluminium, brass and steel for the different clamping systems. When using the electrode holders with the square bar system it is advisable to use an adapter.

Više o proizvodima

Our product recommendations



Quick guide
Mounting electrode for clamping spigot with large rinse hole

 

 

Ove teme i proizvodi bi mogli biti interesantni za Vas