Kontakt

Za Vas smo dostupni od ponedeljka do petka od 8:00 do 17:00 časova. Preko ovog linka možete pronaći kontakt osobe za Vaš region.

Sedište u Wolfurtu
+43 5574 6706-0

Vaše kontakt osobe

Korpa {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikal   Izmena pregleda korpe

Primedba

Slika Artikal kom. Cena za jedan komad Ukupna cena Ukupna cena uklj. popust
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

:  Prijavite se da biste videli svoje cene i nastavili da naručujete.

FH reference customers

Our newly launched hot runner mould has already been making waves with its high quality and reliability in a variety of projects. Our customers are satisfied and happy to stand as reference customers. The following is an excerpt of customers who bought a hot runner mould from us and the projects they carried out on it.

Hot runner systems Mould bases

JELL GmbH & Co. KG + OptiCAMMS Formenbau

The development and design company JELL GmbH & Co. KG, together with their mould making partner OptiCAMMS Formenbau, presented their customer with an FH hot runner mould for the injection moulding of a multi-part shoehorn. Meusburger was the ideal partner given the tight schedule and high quality requirements. In addition, by using the FH configurator, the two partners could present the parameters, costs and 3D data to their customer directly on the screen. The use of an FH hot runner mould enabled them to save between one and two weeks in this project. A 1+1+2-cavity change mould was used to inject the shoehorn in four parts at a time (head piece - handle - middle parts).

Mould

Size346 x 546 x 323
Number of cavities4
Weight500kg




JELL GmbH & Co. KG OptiCAMMS Formenbau GmbH

Injection moulded part

Sizeno specifications
Weight10 g per cavity
MaterialPC+ ABS




Sterk Plast SRL

Their project using the FH hot runner mould was the production of lunch boxes in various sizes. Some pictures of the product can be viewed by clicking on the link below. Sterk Plast company is very happy with our hot runner mould and was able to use it as supplied, without any adjustments.

Mould

Sizeno specifications
Number of cavities2
Weightno specifications




Sterk Plast SRL Product images

Injection moulded part

Size22 x 17 x 16 mm
Weight62g
MaterialPP




Plasticom Ltd.

Our customer was very satisfied with this product. The hot runner mould performance was excellent and the service was outstanding. Two FH hot runner moulds were used to produce reinforcements for racing seat safety belts.

Mould

Sizeno specifications
Number of cavities2
Weightapprox. 328 kg




Plasticom Ltd.

Injection moulded part

Size120 x 80 mm
Weightno specifications
MaterialHDPE

Hanatura Kft.

The company Hanatura Kft. is one of the satisfied Meusburger customers who use an FH hot runner mould they designed using our configurator. So far they have equipped two moulds with our EH 6000 hot runner system and already have more projects planned. The moulds were each made with four cavities and were used to produce half-litre plastic cups used at festivals. They are especially impressed with our configurator, emphasising that the CAD model and the price calculation are available immediately and the lead time is unbeatable. What's more, according to Hanatura Kft., by using the EH 4200 gate assembly, smartFILL ring gate they can save additional electrodes during EDM. Valve gate nozzles are not necessary here, as the tear is already clean.

Mould

Sizeno specifications
Number of cavities4
Weightno specifications




Hanaplast

Injection moulded part

Wall thickness1.4 mm
Weight49 g
MaterialPP

Friedenstab Formenbau

Our customer Friedenstab Formenbau made a handle for gas cylinders using a 2-cavity mould. Managing Director, Mr. Friedenstab was very happy with the quality of the injection moulded part — and thanks to his satisfaction with the hot runner mould, further projects with our tried and trusted product are already planned for the future.

Mould

Sizeno specifications
Number of cavities2
Weightno specifications




Friedenstab Formenbau

Injection moulded part

Size141 x 49 x 45 mm
Weight36.5 g
MaterialABS

You might find these topics and products interesting
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version