Kontakt

Za Vas smo dostupni od ponedeljka do petka od 8:00 do 17:00 časova. Preko ovog linka možete pronaći kontakt osobe za Vaš region.

Vaše kontakt osobe

Sedište u Wolfurtu
+43 5574 6706-0

Servis i podrška

Toplokanalni sistemi
+49 6204 6069-0

Kontrolni sistemi
+49 6293 9203-0

Vaša poruka nama

Korpa {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikal   Izmena pregleda korpe

Primedba

Slika Artikal kom. Cena za jedan komad Ukupna cena Ukupna cena uklj. popust
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

:  Prijavite se da biste videli svoje cene i nastavili da naručujete.

SB Stamping and forming die sets

We offer you our SB stamping and forming die sets for the 200 kN, 300 kN and 400 kN Bihler presses. The die sets are available from stock in lengths up to 596 mm and as type SBH ‘tunnel cut’ or ‘SBP spring-loaded guiding plate’.

Areas of application

Alignment edge

enables fast and easy alignment of the plate on the machine

Anti-rotation protection (only for type SBP)

ensures correct assembly of upper and lower part through guiding elements in two different diameters

Fixing threads in the plates

for easy attachment of pull handles, eye bolts and spacer discs

Vent hole

ensures the controlled escape of air when sliding guides are used

 

Types of SB-Stamping and forming die sets

In order to meet your requirements, we have developed two different types of SB-Stamping and forming die sets. Click on the link to find out more about each variant and the matching guiding elements.

SBH: with tunnel cut

Ideal for prototypes and small series.

More

SBP: with spring-loaded guiding plate

For very precise parts and large quantities.

More

Wizard for SB-Stamping and forming die sets

Complete die sets, assistance in the selection of suitable components, and more with just a few clicks – our convenient wizard for stamping and forming die sets is there to support you both in the web shop and in our offline shop.


 

Wizard for SB-Stamping and forming die sets

Pošlji

Da li imate otvoren nalog?

Ukoliko imate pristupne podatke za Meusburger portal, prijavite se ovde:

Izgubljena lozinka?

Novogenerisana lozinka je poslata i trebalo bi uskoro da se pojavi u vašem prijemnom sandučetu. Želimo vam uspešan dan.

Unesite Vašu e-mail adresu.
Poslaćemo Vam novu lozinku.

Kategorije proizvoda

Izaberite zemlju

Lokacije