Kontakti

Na voljo smo vam od ponedeljka do petka med 8:00 in 17:00 uro. Na tej povezavi najdete kontaktne osebe za svojo regijo.

Vaša kontaktna oseba

+43 5574 6706-0

Vaše sporočilo za nas

Košarica {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} izdelek   Zamenjaj košarico

Opomba

Slika izdelek Kos Cene po pozicijah Skupna cena Skupna cena s popustom
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Cena na povpraševanje {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje
Znesek skupaj brez DDV:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje

Prosimo, da se prijavite, da lahko nadaljujete z naročilom.

Material grades for mould making

Quality, mould making

Here you will find an overview of all material grades included in our standard range: from hot work steel and case-hardening steel to powder metallurgical steel and carbide. 

P standard plates

These plates are milled in width and length and segment ground in the thickness. They are available in numerous sizes and materials directly from stock.

1.1730 Tool steel 1.2083 Steel for through hardening 1.2085 Tool steel

1.2162 Steel for case-hardening 1.2311 Tool steel 1.2312 Tool steel

1.2343 Hot-work steel 1.2343 ESR Hot-work steel 1.2379 Steel for through hardening

1.2714 HH Steel for through hardening, hardened and tempered 1.2738 Tool steel 1.2767 Steel for through hardening

3.4365 Aluminium zinc alloy

P standard risers

Our P risers are suitable for the highest precision requirements in mould, die, gauge and jig making. The thickness is machined to a tolerance of 0/+0.02 mm.

1.1730 Tool steel 1.2083 Steel for through hardening 1.2085 Tool steel

1.2162 Steel for case-hardening 1.2311 Tool steel 1.2312 Tool steel

1.2343 Hot-work steel 1.2343 ESR Hot-work steel 1.2379 Steel for through hardening

1.2714 HH Steel for through hardening, hardened and tempered 1.2738 Tool steel 1.2767 Steel for through hardening

3.4365 Aluminium zinc alloy

PR round plates

Our round plates are machined on all sides and can be used for any application in die, mould, machine and jig construction. They are turned to tight tolerances, with the thickness precisely ground.

1.1730 tool steel 1.2085 tool steel

1.2311 tool steel 1.2312 tool steel

N STANDARD BARS

Our universally usable standard bars are available in various sizes and steel grades. These bars are suitable for guiding rails, stops, wear plates, slides, etc. If required, the width and length can be sawn with allowance and the thickness ground to size.

1.0577 structural steel 1.1730 tool steel 1.2083 Steel for through hardening

1.2085 tool steel 1.2162 steel for case-hardening 1.2311 tool steel

1.2312 tool steel 1.2316 Tool steel 1.2343 Hot-work steel

1.2343 ESR Hot-work steel 1.2344 Hot-work steel 1.2344 ESR Hot-work steel

1.2363 steel for through hardening 1.2379 steel for through hardening 1.2714 steel for through hardening

1.2714 HH steel for through hardening 1.2767 steel for through hardening 1.2842 steel for through hardening

1.3343 (HSS) High speed steel 1.7131 steel for case-hardening 1.7225 tempered steel

3.3547 Aluminium alloy 3.4365 Aluminium zinc alloy

NP PRECISION BARS

Our tried and trusted precision bars are available in various dimensions and steel grades and are suitable for guiding rails, stops, wear plates, slides, etc. With parallel-milled width, length sawn with allowance and ground thickness.

1.1730 tool steel 1.2312 tool steel 1.2363 steel for through hardening

1.2379 steel for through hardening 1.2767 steel for through hardening 1.2842 steel for through hardening

NR ROUND BARS

Round material for various applications in mould and die making and machine and jig construction. The diameter is turned, the length sawn with allowance. 

1.1730 tool steel 1.2083 Steel for through hardening 1.2083 ESR Steel for through hardening

1.2085 tool steel 1.2210 cold-work steel 1.2311 tool steel

1.2312 tool steel 1.2316 Tool steel 1.2343 Hot-work steel

1.2344 Hot-work steel 1.2379 steel for through hardening 1.2714 steel for through hardening

1.2714 HH steel for through hardening 1.2767 steel for through hardening 1.2842 steel for through hardening

1.3343 (HSS) High speed steel 1.7131 steel for case-hardening 3.3547 Aluminium alloy

3.4365 Aluminium zinc alloy

NV SQUARE BARS

We provide drawn square bars for various applications in mould, die, machine and jig construction. The sides are furbished and the length is sawn with allowance.

1.0577 structural steel 1.1730 tool steel 1.7131 steel for case-hardening

NE BLOCKS FOR ERODING

Blocks for eroding, ideal for making mould cores and cutting punches. Width and length milled, thickness ground. Available in heat treated and hardened versions.

1.2083 ESR Steel for through hardening 1.2379 steel for through hardening 1.2767 steel for through hardening

1.3343 (HSS) High speed steel 1.3344 PM (PM23) HSS powder metallurgical steel CF-H40S+ Carbide

M V10 PM Powder metallurgical steel M W10 PM Powder metallurgical steel

NF INSERTS

Mould inserts with cleared angles fitting our F 53 cavity plates with milled pocket. Precisely pre-machined and with allowance on all measures.

1.2083 Steel for through hardening 1.2311 tool steel 1.2343 ESR Hot-work steel

1.2714 HH steel for through hardening 1.2767 steel for through hardening

 

Morda vas bodo zanimale še te teme in izdelki