Kontakti

Na voljo smo vam od ponedeljka do petka med 8:00 in 17:00 uro. Na tej povezavi najdete kontaktne osebe za svojo regijo.

Vaša kontaktna oseba

+43 5574 6706-0

Vaše sporočilo za nas

Košarica {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} izdelek   Zamenjaj košarico

Opomba

Slika izdelek Kos Cene po pozicijah Skupna cena Skupna cena s popustom
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Cena na povpraševanje {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje
Znesek skupaj brez DDV:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Cena na povpraševanje

Prosimo, da se prijavite, da lahko nadaljujete z naročilom.

A must-have in modern die and mould making:
DLC coated components

Quality, mould making

Particularly in injection moulding, many moving components are DLC coated. Whether sliding surfaces on guide pillars, slides or ejectors - DLC coating reduces both wear and corrosion, and ensures significantly better dry-running or emergency operating properties. This means a longer service life with less maintenance, and therefore a clear opportunity for increased productivity.

Composition and characteristics of a DLC coating

The coating is largely made up of the chemical element carbon. It consists of an adhesive coat and a carbon coat.

  • DLC coating thickness: ~ 2 μm
  • Hardness: ~ 3000 HV
  • Colour: black grey
  • Operating temperature: max. 350°C
  • Coefficient of friction against steel: 0.1 – 0.15
  • Coating temperature: <180°C

Composition of a DLC coating

Comparison of friction values

 

Areas of application for DLC coated Meusburger standard components

Guiding and centring

Guiding elements and particularly centring elements endure high wear through the friction from the opening and closing of the mould. The DLC coating offers the best sliding properties and minimises adhesive wear. This ultimately lengthens the intervals between lubrication and leads to a longer service life for the mould.

Guiding Centring


Slides

Lubrication close to the cavity often leads to grease residues on the plastic part. Thanks to the best dry-running properties of DLC coated sliding surfaces, lubrication in these areas can be left out completely.

Slides


Ejectors

Targeted lubrication of ejectors can be quite tedious thanks to the often limited accessibility. This can lead to a lack of lubrication and ultimately to fretting of the ejectors. DLC coated ejectors are the ideal way to avoid this, thanks to their excellent dry-running properties and high corrosion resistance. These are also optimal prerequisites for use in a cleanroom.

Ejectors


Components for demoulding

In order to meet the high mechanical demands of the switching elements on latch locks, these are DLC coated. This enables an even longer service life.
Due to the DLC coated sliding elements, the maintenance intervals for lubrication for two-stage ejectors is lengthened from 100,000 strokes to 300,000 strokes.

Components for demoulding


Our conclusion:

DLC coated standard components are slightly more expensive, but the investment quickly pays off through higher productivity.

 

Morda vas bodo zanimale še te teme in izdelki