Kontakti

Na voljo smo vam od ponedeljka do petka med 8:00 in 17:00 uro. Na tej povezavi najdete kontaktne osebe za svojo regijo.

Vaša kontaktna oseba

Centrala Wolfurt
+43 5574 6706-0

Servis ter podpora

Toplokanalni tehnika
+49 6204 6069-0

Regulacijska tehnika
+49 6293 9203-0

Vaše sporočilo za nas

Košarica {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} izdelek   Zamenjaj košarico

Opomba

Slika izdelek Kos Cene po pozicijah Skupna cena Skupna cena s popustom
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Prosimo vas, da se prijavite, da bi lahko videli vaše cene ter nadaljevali z naročilom.

Flat guiding unit comparison

Flat guiding units are mounted to the outside of the mould. They combine two functions in one component: guiding and final centring. The gliding plates are DLC coated as standard.

Areas of application

Thermal expansion of a mould base

If the heating is uniform, the plates expand from the centre in a ring shape. Flat guiding units, which are aligned to the centre of the plate, compensate for thermal expansion.

E 1315 – Flat guiding unit with final centring

  • This robust and high-precision flat guiding unit with final centring takes over the function of the guide pillar and final centring.
  • Optimum sliding properties and wear resistance due to DLC coated flat guiding stock. These can be replaced individually during mould maintenance if necessary – E 1317.
  • Time saving through vertical machining from the split line face in one clamping operation.
  • If necessary, the guide clearance can be increased by simply machining the flat guiding stock.

E 1315 E 1317

E 1320 – Flat guiding unit with final centring

  • Space-saving version of E 1315
  • Optimum sliding properties and wear resistance due to DLC coated flat guiding stocks
  • Optionally, the E 1323 / E 1324 flat guiding stock can also be used with self-lubricating E 1322 gliding plate for flat guiding stocks with graphite inserts.

Information

Flat guiding stock with central bores – ideal for 3 plate moulds and suitable for two split faces.

E 1320 E 1322 E 1323

E 1324

E 1323 / E 1324 Flat guiding stock in combination with E 13212

  • There is a risk of wedging when tightening the flat guiding stock. This is prevented thanks to the recessed installation of the higher flat guiding stock version.
  • Cost savings through reversible flat guiding stocks with symmetrical geometry
  • Space-saving variant of E 1315
  • Optimum sliding properties and wear resistance due to DLC coated flat guiding stocks

E 13212

You might find these topics and products interesting

Prijava

Ste že registriran uporabnik?

V kolikor že imate dostop za prijavo v Meusburger portal se prosimo prijavite tukaj:

Ste pozabili geslo?

Novo generirano geslo je že na poti in bo kmalu v vašem poštnem predalu. Želimo Vam uspešen dan.

Prosimo vnesite vaš E-mail naslov.
Poslali vam bomo novo geslo.

Izbira trgovine

Izberite vašo državo

Lokacije