Kontakti

Na voljo smo vam od ponedeljka do petka med 8:00 in 17:00 uro. Na tej povezavi najdete kontaktne osebe za svojo regijo.

Vaša kontaktna oseba

Centrala Wolfurt
+43 5574 6706-0

Servis ter podpora

Toplokanalni tehnika
+49 6204 6069-0

Regulacijska tehnika
+49 6293 9203-0

Vaše sporočilo za nas

Košarica {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} izdelek   Zamenjaj košarico

Opomba

Slika izdelek Kos Cene po pozicijah Skupna cena Skupna cena s popustom
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Prosimo vas, da se prijavite, da bi lahko videli vaše cene ter nadaljevali z naročilom.

TEMPERATURE REGULATION COMPONENTS

In addition to innovative temperature solutions we also offer, especially for die casting components made of steel and stainless steel for highest requirements.

Areas of application

Screw plugs

E 20749
SCREW PLUG

  • Sealing even at large temperature differences
  • From stainless steel, with knurled and tapered thread

Spletna-trgovina

E 20767
SCREW PLUG

  • For reliable sealing in die casting moulds
  • From steel, with collar and copper sealing

Spletna-trgovina

CORE COOLING

E 21019 BAFFLE

  • For easy deflection of cooling circuits
  • From stainless steel, with knurled and tapered thread

Spletna-trgovina

E 21196 FOUNTAIN

  • Small installation space enables a minimum distance between the fountains
  • From stainless steel, without narrowing cross-section

Spletna-trgovina

TEMPERATURE REGULATION SOLUTIONS FOR MORE SAFETY

There is a risk of scalding already from a temperature of 55°C. Stay protected with the automatic safety hose couplers and the perfectly combinable IsoTemp® high temperature hoses for more safety at work.

AUTOMATIC SAFETY HOSE COUPLER

AUTOMATIC SAFETY HOSE COUPLER

  • Automatic locking when coupling
  • Simple and intuitive decoupling which can be done with one hand
  • Ideally suitable for high-temperature applications up to 200°C

Spletna-trgovina

IsoTemp® HIGH TEMPERATURE HOSE – up to 200 °C

  • Insulation and protection against burns through integrated silicone sheath
  • No abrasion or damage on the metal sheath and therefore no risk of injury from protruding wires
  • High durability and maximum flexibility

Also available: E 21872 High temperature hose without silicone sheath

Spletna-trgovina

IsoTemp® HIGH TEMPERATURE HOSE – up to 200 °C

COMBO RECOMMENDATION

You might find these topics and products interesting

Prijava

Ste že registriran uporabnik?

V kolikor že imate dostop za prijavo v Meusburger portal se prosimo prijavite tukaj:

Ste pozabili geslo?

Novo generirano geslo je že na poti in bo kmalu v vašem poštnem predalu. Želimo Vam uspešen dan.

Prosimo vnesite vaš E-mail naslov.
Poslali vam bomo novo geslo.

Izbira trgovine

Izberite vašo državo

Lokacije