In our web and offline shop you can configure your 3D data for selected products directly with CADClick. Simply place the desired item in your parts list, tick the 'CAD' box and click on the 'CAD transfer' button at the bottom right of the page. Then a query window opens and you can start the configuration.
For selected products in our range, you can not only specify minimum or maximum values, but also determine some further parameters and generate installation spaces.
How you benefit from individual configuration:
- Clear dimensional and auxiliary drawings
- Value entry with dynamic limits
- Parameters of machined components are displayed directly
- 3D preview is updated immediately
- Assembly can be exported ready for installation
- Neutral data formats and direct interfaces for all common CAD systems
Complex configurability with generation of installation spaces
You can enter several individual parameters for these products and generate the installation spaces with just one click.
Items with generation of installation spaces
- E 1304 Top lock
- E 13045 Top lock, compact
- E 1306 Fine centring unit
- E 1514 Threaded bolt for ejector set
- E 1522 Ejector accelerator
- E 3040 Slide retainer
- E 3042 Slide stopper with roll
- E 3044 Slide stopper device with retainer plate
- E 3064 Guide for inclined pin
- E 3070 Slide unit with return spring
- E 3072 Slide unit with mechanical pull back
- E 3080 Slide unit with cotter
- E 3260 Flexible ejector with guiding
- E 3270 Inclined ejection unit, universal
- E 32701 Ejector rod for inclined ejection unit, universal
- E 32703 Ejector rod guiding unit, universal
- E 3300 Slide unit
- E 3310 TT slide unit
- E 3330 Compact slide unit, narrow
- E 3360 Compact slide unit
- E 6740 Cavity pressure sensor, direct
- E 6750 Cavity pressure sensor, indirect
Items with complex parameters
- E 1815 Stopper with lock
- E 1845 Round latch lock, pillar hole mounting
Components with configurable min./max. values
Values in-between the predefined minimum and maximum limits can be specified for the following products.
- E 1820 Flat latch lock
- E 1840 Round latch lock
- Springs
- Gas springs
- E 7000 Compact cylinder with threaded port
- E 7001 Compact cylinder with O-ring port
- E 7002 Compact cylinder with O-ring port on the front
- E 7020 Compact cylinder for magnetic proximity sensor, with threaded port
- E 7021 Compact cylinder for magnetic proximity sensor, with O-ring port
Web shop (mould making)
К обзору новостей