Contact

Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.

Persoana dvs. de contact

+43 5574 6706-0

Mesajul dumneavoastră către noi

Coş de cumpărături {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articol   Schimbare coș cumpărături

Observație

Poză Articol Buc Preț unitar Preț total Preț total incl. reducere
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Preț la cerere {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere
Suma totală fără TVA:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere

Vă rugăm să vă logați pentru a continua procesul de comandare.

You can benefit from our wide range of high-precision guiding elements.

Desiree Gunz
Product Manager for Mould Making

Comparison of guiding types used in mould making

Here you will find the areas of application and characteristics of the different guiding elements used in mould making.

Selection guide

Standard guiding system

Ejector set guiding

Support pillar with guiding function

Comparison of guiding types

Sliding guide made of steel

Characteristics
  • Cleanroom compatible when combined with DLC coated guide pillars
  • Inexpensive
  • Consistent lubrication required

Lubrication with VGS 180

Areas of application
  • Suitable for high shear forces

Sliding guide made of brass

Characteristics
  • Can be used at up to 200°C
  • For medium shear forces

Lubrication with VGS 180

Areas of application
  • The most commonly used guide bush for ejector set guiding

Self-lubricating sliding guide – the strong alternative

Characteristics
  • Friction causes oil to rise to the sliding surface. Due to capillary action the oil then retreats back into the sinter layer (when the tool is idle).
  • The ideal diffusion zone between the sinter layer and the steel sheath ensures inseparable molecular bonds
  • High wear resistance and very good emergency operating features without additional lubrication
Areas of application
  • Ideal for self-lubricating applications thanks to the oil depot and solid lubricant MoS2 in the sinter layer
  • Up to 250°C

Self-lubricating sliding guide elements

Characteristics
  • Optimum lubrication through graphite
  • Initial lubrication with VGM 160 will reduce wear

– Continuous abrasion of the solid lubricant

Areas of application
  • For moderate stroke rates
  • For medium shear forces

Ball guides – precise and smooth running

Characteristics
  • Minimal wear through axial offset of the balls
  • Smooth running
  • Virtually free of play thanks to optimum preload

– can become overloaded at high shear forces due to the point contact

Lubrication with VLS 250

Areas of application
  • For maximum precision
  • Recirculating ball bushings: unlimited stroke in comparison to ball cages
  • Ball cages: higher load capacity than recirculating ball bushings

Ball guide - application fields for bushes

Elemente de ghidare pentru matrițe