Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
NEW from Meusburger – Automatic safety hose coupler for cooling circuit connections
21.07.2016, Mould making
An innovative solution in the area of temperature regulation components assures more safety at work. Risk of scalding starts at a water temperature of 55°C, therefore an unintentional decoupling of the temperature regulation components can have fatal consequences. The new automatic safety hose coupler can prevent such accidents. Compared to the other commonly used systems in which the locking mechanism is manual and thus user-dependent, the locking mechanism here takes place automatically during the coupling. The optical marking indicates the locking state to the user and therefore provides a safe way of working. The decoupling is very easy and is performed through a simple and intuitive one-hand operation. Due to the unique sealing, the safety hose coupler is also suitable for applications at high temperatures. For continuous operation up to a maximum of 200°C under oil and up to a maximum of 160°C under water. The new safety hose coupler is available from stock at Meusburger with hose nozzle as well as with thread in straight 45° and 90° versions.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.