Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
Meusburger has created a new hot runner controller especially for injection moulders. The profiTEMP IM is a compact, handy and powerful hot runner control unit, which features many advantages and easy handling. The device is available from stock at Meusburger.
The profiTEMP IM hot runner controller enables precise temperature control with a short heating phase thanks to a fast control algorithm. Tailored to the requirements of injection moulders, the control unit for 12 control zones also has other advantageous features:
Compact and mobile hot runner controller
Clear, user-friendly touch screen user interface
Internal or USB storage of mould data
Can be used anywhere – user interface available in 15 languages
Secure operation and simple maintenance after short incorporation phase
Retrieval of stored mould data guarantees quick mould changing and prevents errors during input
Customers benefit from the combination of basic and additional innovative functions. Moreover, the surveillance functions guarantee maximum process safety.
Further advantages
Real-time detection of plastic leakages
Load guard in case of short circuit of heater
Choice of 5 operating modes per zone
Choice of 4 heating variants
Standby and Boost can be activated
Password protection for certain settings prevents incorrect operation
Secure power limitation prevents mains connection overload
More information on the profiTEMP IM can be found here .
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.