Contact

Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.

Centrala Wolfurt
+43 5574 6706-0

Persoana dvs. de contact

Coş de cumpărături {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articol   Schimbare coș cumpărături

Observație

Poză Articol Buc Preț unitar Preț total Preț total incl. reducere
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Vă rugăm să vă logați pentru a vedea prețurile și pentru a continua comanda.

Comunicate de presă pe tema firmei noastre

Sunteți interesați de firma și produsele noastre? Atunci sunteți la locul potrivit.

Optimal gate temperature control made easy

29.06.2021, Mould making

Ante-chamber bushes are used in hot runner nozzles for providing the required nozzle shape in the cavity plate. They help to quickly restore the gate point quality in applications with abrasive plastics. The ante-chamber bush ensures optimum cooling in the gate point.

Meusburger customers can customise the cooled ante-chamber bush EC according to their requirements and have it delivered in no time at all. If the appropriate installation space is available in the mould, Meusburger’s ante-chamber bush can provide both temperature regulation close to the gate point and along the entire circumference as well as exact installation dimensions for the smartFILL hot runner nozzle series. This allows for maximum flexibility regarding the gate diameter, the length of the ante-chamber bushes as well as the connection to the temperature control channels in the mould. Uniform gate temperatures and easy cleaning ensure lasting high quality for both the gate and the component for the injection moulded part.

Advantages of the ante-chamber bush

The cooled ante-chamber bush features cooling close to the gate point along the entire circumference and optimal control of the gate temperature. Further advantages are the wear-protected and corrosion-resistant design and fast integration into the mould concept along with the customisable gate diameters. In addition, the lengths can be matched exactly to the mould design. Installation and removal are just as easy as cleaning the of ante-chamber bush.

Optimal gate temperature control made easy

The cooled ante-chamber bush from Meusburger provides optimal cooling in the gate point.

La presă

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Julia Jakob
Comunicații / Presă

+43 5574 6706-1496

E-mail
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version