Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
Meusburger once again expanded its workshop equipment product range with innovations in almost all product groups in autumn 2021. In particular, the assembly equipment, consumables and EDM accessories product ranges were expanded.
Assembly made easy
With the new E 21990 hose assembly device straight, 45° and 90° couplers and nozzles can be mounted into the coolant hoses (E 2180 and E 2185) much easier. The compact design also allows mobile use by clamping in a vice or via the fixing holes. Depending on which area the device is to be used, there are three different set variants to choose from.
Set: Hose assembly device
Biodegradable foam cleaner for cavities
With the new VCF 18 foam cleaner for cavities, Meusburger presents a biodegradable alternative to the high-end VCC 30 cleaner. For the most part, this cleaner does not contain conventional solvents and therefore does not produce any aerosol mist containing solvents. It easily removes residues from release agents, anticorrosives and lubricants. It can also be used to efficiently remove light plastic deposits and burnt-on residues from injection moulds.
New in EDM accessories
Workpieces for wire EDM can be precisely clamped and adjusted in three axes with the new HER 6115 rotatable pendulum vice with jaw. A clamping range between 0 and 100 mm and an angle adjustment of 360° are possible. A further innovation is the HER 6120 V-block holder ITS-50. The V-block holder enables the clamping of round and square workpieces such as ejector pins or cutting punches.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.