Contact

Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.

Centrala Wolfurt
+43 5574 6706-0

Persoana dvs. de contact

Coş de cumpărături {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articol   Schimbare coș cumpărături

Observație

Poză Articol Buc Preț unitar Preț total Preț total incl. reducere
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Vă rugăm să vă logați pentru a vedea prețurile și pentru a continua comanda.

Comunicate de presă pe tema firmei noastre

Sunteți interesați de firma și produsele noastre? Atunci sunteți la locul potrivit.

NEW from Meusburger: HFC rough milling cutters

06.12.2017, Mould making Die making

The new high-feed milling cutters WZF 11512 and WZF 11522, or HFC milling cutters for short (HFC stands for High Feed Cutting), are mainly used for roughing. This procedure is particularly economical, as very high cutting speeds and feed rates can be reached. In addition, these milling cutters guarantee higher process reliability through a controlled wear process without cutting edge breakage.

The high-feed milling cutters are made of solid carbide with TiAIN coating and suitable for many different applications. This includes not only soft but also hardened steel up to 63 HRC. For example, the HFC milling cutters in a softer application material are optimal for clearing inclined pins or introducing pockets for cable slots which require a deep milling groove. For hardened steels, the main area of application is the 2-axis roughing of surfaces and contours.
Meuburger offers 2 different variations: a long (WZF 11512) and an extra long version (WZF 11522), both with diameters of 3-16 mm. All HFC milling cutters with a diameter of 5 mm feature internal cooling. The cutting data for the respective diameters and materials can be found quickly and easily at our site http://cuttingdata.meusburger.com.

 

La presă

Press contact

Should you require further information on this press release or have any questions or comments, please feel free to contact us by email.

Susanne Zukowski
Comunicații / Presă

+43 5574 6706-1736

E-mail
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
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version