Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
NEW from Meusburger – Ejectors for longer service life
23.08.2016, Mould making
The new HSS ejector pins and DLC coated blade ejector pins with extra long blade from Meusburger guarantee long life and minimal wear. The use of high-speed steel and diamond-like carbon coating results in longer maintenance intervals and reduced downtimes. The two high-quality ejectors are as usual with Meusburger, available from stock.
HSS ejector pins
When using HSS ejector pins, moulds can be operated at higher temperatures due to the pins' excellent high-temperature resistance. In addition, minimal wear is guaranteed through their hardness of ~64HRC.
DLC coated blade ejector pins with extra long blade
The DLC coated blade ejectors assure highest precision and longest service life through the best sliding properties. Excellent corrosion resistance is in addition to their usability in cleanrooms a further advantage of the DLC coated ejectors. Available with 2 or 4 angle radii, the blade ejectors are ideally suited for the installation in EDMed apertures.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.