Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
Build-in cylinder with flange – new diameter available from stock
25.06.2020, Mould making
Meusburger offers the compact build-in cylinder with flange ideal for the smallest installation spaces. Thanks to uncomplicated incorporation and the supplied screws, it can be installed in no time at all. In addition, the two-step installation hole protects the sealing during installation. New in range is the build-in cylinder with flange with a piston diameter of 20 mm.
The compact and intelligently designed style of the build-in cylinder with flange from Meusburger allows for the smallest installation spaces so there is maximum flexibility in the mould design. Both surface or flush installation are possible. For installation, a two-stage hole is made in the plate. This prevents the O-ring seal from being damaged by the transverse hole when installing the build-in cylinder. Double sealed piston rods with additional wiper ensure clean operation, while the FKM (Viton®) seals installed as standard allow operating temperatures up to 180°C. The hardened and ground piston rod offers optimal protection and thus a long service life. The cylinder can be removed quickly and easily by means of a pull-off thread.
In addition to the existing piston diameters of 16, 25, 32, and 40 mm, the 20 mm diameter with strokes of 10, 20, and 40 mm is now also available from stock.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.