Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
NEW from Meusburger: Blocks for eroding with starting hole
09.10.2018, Mould making Die making
For wire EDM, a starting hole in the block for eroding is advantageous since otherwise the EDM contour cannot be optimally determined and it leads to high wear if the wire is introduced from the side. That's why Meusburger now provides the new NE-Blocks for eroding with customisable starting holes.
At Meusburger, the position of all starting holes – with Ø of 1 mm – is freely configurable. Up to 10 starting holes can be defined, depending on the subsequent EDM contour. This guarantees maximum flexibility in the design. The selection is done in just a few steps in the Meusburger web shop or offline shop. First the suitable block for eroding is selected. This is available in 7 different materials, in heat treated or hardened versions, as well as in many different sizes. Then a window automatically opens, asking if starting holes should be defined. If this is confirmed with a YES, the X and Y coordinates for the respective starting holes can be entered quickly and easily.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.