Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
We have expanded our range of bars once again and added more than 5,000 new sizes to our range. For example, our NR-Round bars are now available in lengths from 16 to 1500 mm and the N-Standard bars in dimensions up to 800 x 1200 mm. Get an overview of the new sizes here.
NR-ROUND BARS
Round material for various applications in die and mould making and machine and jig construction. The diameter is peeled or ground (depending on material), and the length is sawn.
Create the best conditions for your future projects with our universally usable standard bars. The width and length are sawn with allowance, and the thickness is segment ground.
We provide drawn square bars for various applications in mould, die, machine and jig construction. The sides are furbished and the length is sawn with allowance.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.