Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
Through-hardened ejector pins with or without DLC coating, nitrided ejector pins or ejector pins from HSS as well as contour core pins in various materials are all available from stock.
E 1770 Ejector pin for ventilation, through-hardened (also with DLC coating):
Fast, targeted ventilation of the cavity via the ejector pin
Can be cut to length thanks to ventilation surfaces along the entire shaft length
Optimal guidance of the ejector due to g6 tolerance on the shaft
Our small and precise compact slides are ready-to-use, DLC coated and are therefore perfect for your mould base. A particular highlight is the E 3380 slide unit, which boasts integrated core cooling.
E 3310 TT Slide unit:
Minimum installation spaces through compact design
Highest force transmission through surface contact in the T-guiding elements in slide and cotter
High wear resistance due to hardened and DLC coated components
If standard doesn’t work for you, we also offer many components in custom designs. Take advantage of a fast offer as well as a short ordering process even for non standard items.
To provide you with optimal support, you will not only find our high-quality moulds in our injection moulders section, but also a specifications document template and our sprue cost calculator.