Contact

Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.

Persoana dvs. de contact

Centrala Wolfurt
+43 5574 6706-0

Service și suport

Sisteme calde
+49 6204 6069-0

Termoregulatoare
+49 6293 9203-0

Mesajul dumneavoastră către noi

Coş de cumpărături {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articol   Schimbare coș cumpărături

Observație

Poză Articol Buc Preț unitar Preț total Preț total incl. reducere
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Preț la cerere {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere
Suma totală fără TVA:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere

Vă rugăm să vă logați pentru a continua procesul de comandare.

E 5620 Infeed guide

Infeed guide with adjustable width, spring-loaded on one side

The strip guiding is carried out on both sides by means of high-quality needle roller bearing and the spring-loaded bearing on one side which allows free of play guiding. The spring force can be adjusted via three different system compression springs which are included in the delivery.

To the product

Types of installation

Version with E 56204 Mounting flange

Version without E 56204 Mounting flange

Adjustment of the infeed guide

Push the guides to the outside

Insert the strip into the strip guiding and fix the feed on the machine

Push the E 5624 Guiding unit with fixed bearing onto the strip as far as it will go and fix it there

EITHER:

Push the E 5623 Guiding unit with spring-loaded bearing against the strip (needle bearing touches the strip) and fix the screws (for a maximum strip width tolerance of +1mm)

OR:

Pull the spring-loaded needle in the opposite direction of the spring and set the preload (max. 0.5mm) with a feeler gauge or precision gauge tape (for a maximum strip width tolerance of ± ).

Push the E 5623 Guiding unit with spring-loaded bearing against the strip (needle bearing touches the strip), fix the screws and remove the setting tool.

Adjustment of the infeed guide with the help of the reference holes

 

Sample calculation

To the product To the active parts overview

Log in

Sunteți deja client?

Dacă aveți deja date de acces pentru Portalul Meusburger, vă rugăm să vă logați aici:

Ați uitat parola?

Parola nouă este deja pe drum și trebuie să apară în scurt timp în căsuța dvs. de email. Vă dorim o zi de succes.

Vă rugăm să introduceți adresa dvs. de e-mail.
Vă vom trimite o parolă nouă.

Selecţie shop

Alegeți țara

Locații