Contact

Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.

Persoana dvs. de contact

+43 5574 6706-0

Mesajul dumneavoastră către noi

Coş de cumpărături {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articol   Schimbare coș cumpărături

Observație

Poză Articol Buc Preț unitar Preț total Preț total incl. reducere
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Preț la cerere {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere
Suma totală fără TVA:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere

Vă rugăm să vă logați pentru a continua procesul de comandare.

Discover our die making tips and tricks.

Andreas Gojo
Product Manager Ștanțe

Welcome to the die making section

Here you can find useful tips and guides as well as interesting facts and background information. We would be pleased to help and support you with your projects.

Discover our categories in the die making section

Application area, die making

SB Stamping and forming die sets

‘Do they make stamping and forming die sets now too?’ – our answer to this question is a definitive ‘yes’. We noticed that there is great potential for you also in this area to save time and money. Our newly developed SB stamping and forming die sets are optimally suited for the 200 kN, 300 kN and 400 kN Bihler presses. Learn more...

Citește mai departe

 

Quality, die making

We heat treat properly for your success

580°C for six hours takes care of the tension in even the thickest steel plates. More importantly, we let the steel cool down completely for a total of 14 hours. With Meusburger plates, you don’t have to worry during machining – the warping is reduced to a minimum.

Citește mai departe

 

Application area, die making

Comparison of punch attachment options

Which punch attachment is right for your application? Get a more detailed idea of the different variants. We offer a variety of options with direct CAD data export.

Citește mai departe

 

Application area, die making

Standard parts for transfer and large dies

Particularly for transfer and large dies, high demands are placed on standard parts. Therefore, many of our components comply with VDI guidelines. These components enable you to start future projects quickly and complete them with short lead times. Find out about our wide range of high-quality standard parts for transfer and large dies for yourself.

Citește mai departe

 

Application area, die making

Offset cutting punches for individual requirements

Choose between five different contours, a variety of materials and head shapes as well as TiN or AlCrN coatings. Create exactly the cutting punches you need using the configurator – it’s easy-peasy!

Citește mai departe