Contact

Vă stăm la dispoziție personal cu cea mai mare plăcere de luni până vineri între orele 8:00 și 17:00. Pe acest link ve-ți regăsi persoana de contact din regiunea dumneavoastră.
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
Coş de cumpărături {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articol   Schimbare coș cumpărături

Observație

Poză Articol Buc Preț unitar Preț total Preț total incl. reducere
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Preț la cerere {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere
Suma totală fără TVA:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preț la cerere

Vă rugăm să vă logați pentru a continua procesul de comandare.

EDM with dowel pin system –
fast, efficient, and with little material loss

Workshop equipment, Mould making, Die making

There are many systems on the market for clamping electrode blanks on electrode holders. 

It is often challenging to find a selection of suitable clamping systems, which are easy to operate and cost-effective. These requirements can be optimally met with the dowel pin system which covers a wide range of applications.

Compared to the square bar system the loss of material for the dowel pin system is significantly lower and the manufacturing process is easier. In the figure the difference is very clearly shown. A further advantage is the already installed anti-rotation protection. This is realised by two different diameters in the fitting hole. For larger dimensions, two additional external threads are provided in the blank for fastening.

Comparison between the dowel pin system and the square bar system

Electrodes with system and multi-hole pattern

The manufacturing of electrode blanks also ties up valuable resources in production. In addition to the personnel, milling machines are also occupied for longer periods of time. For this reason, we offer a large selection of electrode blanks in EDM copper or three different graphite qualities with already introduced system and multi-hole patterns. This can save valuable time when machining the electrode.

Mai departe la produse

Electrode holders

The suitable electrode holders are available in aluminium, brass and steel for the different clamping systems. When using the electrode holders with the square bar system it is advisable to use an adapter.

Mai departe la produse

Our product recommendations



Quick guide
Mounting electrode for clamping spigot with large rinse hole

 

 

Aceste subiecte și produse ar putea de asemenea să fie interesante pentru dumneavoastră