Estamos sempre disponíveis de segunda a sexta-feira, das 8:00 às 17:00. Utilize esta ligação para encontrar as suas pessoas de contacto consoante a sua região.
Create your hot runner mould with transparent price display in just a few clicks.
FH configurator update
21.03.2022
New manifold type ‘H’
A new type of manifold was added to our tried and trusted standardised hot runner system. Now the manifold type ‘H’ with four nozzles can also be selected and configured in the hot runner configurator.
Rheologically balanced system for optimal results
Individual selection of the gating position via parameters L1 + L2
Insulating caps now selectable for all gate assemblies
12.10.2020
With our mould making update, we also added innovations for the configurator of FH hot runner moulds. We considerably expanded our range of nozzles as well as the selection of plastic materials. Our new functions also allow us to give you a recommendation as to which gate type is best suited for each material selection. The offset for the distance of the cooling hole optimises the mould size suggestion. In the following instructions, we guide you through the innovations and show you the new options.
Surface expansion in the configurator
Selection of the nozzle diameter
In step 3 of an FH hot runner mould configuration, the upgraded version now also allows the nozzle diameter to be selected. The most suitable nozzle is preselected. However, all nozzles in the range of the entered shot weight can be selected.
Selecting the correct gate type
When selecting the gate type, the E 400 RG is set as standard, as this is also the ideal solution in most cases. But we also offer the possibility to switch to another type. To help you with the decision we have included symbols that show you how suitable a specific gate assembly is:
++ highly suitable
++ well-suitable
o suitable
If the combination of material and the gate assembly results in a recommendation for an insulating cap, then this can be ordered directly.
Adjusting the offset
The offset of the cooling hole to the manifold cutout can be adjusted in the x and y axis with the same value from 0 to 25 mm. This allows the output of the most and the smallest sizes when selecting the appropriate mould sizes. There are optimised default values for every manifold type and manifold size. The safety distances from the cutout to the outer edge have been optimised.
In the course of the upgrade, the internal processes were considerably optimised. This is reflected in the much wider selection of products and applications for our customers. In addition, new help functions have been implemented to assist you in selecting the appropriate items.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.