Estamos sempre disponíveis de segunda a sexta-feira, das 8:00 às 17:00. Utilize esta ligação para encontrar as suas pessoas de contacto consoante a sua região.
More safety in the operation thanks to the IsoTemp® high temperature hose
04.07.2017, Mould making
The new E 2187 IsoTemp® high temperature hoses from Meusburger combine tried and trusted technology with an innovative silicone sheath. This offers protection against burns as well as against abrasion or damages to the metal sheath. Therefore there is no risk of injuries from protruding wires. The special construction provides for high durability and maximum flexibility.
The IsoTemp® high temperature hose from Meusburger can be used at temperatures of up to 200°C with water, oil, air as well as vapour. All components that come in contact with the medium are made of stainless steel in order to prevent the formation of corrosion and thus prevent the clogging of the hose line. The union nut can either be mounted with a coupler or screwed directly onto the mould. Thanks to the FDA compliant silicone sheath, the hose is also very well suited for use in cleanrooms. The high flexibility is demonstrated by the very small bending radius of 50 mm. The IsoTemp® high temperature hose is available from Meusburger in red and blue versions in graduated lengths of 300 mm to 2500 mm from stock. Upon request the hoses are also available in special lengths. The Meusburger product range also includes the E 21872 High temperature hose without silicone sheath.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.
Get familiar with our new ‘My account’ section and benefit from numerous advantages.
Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.