Contato

Estamos sempre disponíveis de segunda a sexta-feira, das 8:00 às 17:00. Utilize esta ligação para encontrar as suas pessoas de contacto consoante a sua região.

Sede em Wolfurt
+43 5574 6706-0

Os seus contactos
Observação / comentário:

Carrinho de compras {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artigos   Mudar carrinhos de compras

Observação

Imagem Artigos Unid. Preço individual Preço total Preço total, incl. desconto
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Por favor, inicie a sessão para ver os seus preços e para continuar com a encomenda.

Stamping and forming

Workshop equipment

Tool holders – overview of the most important connections

Anyone looking for tool holders for milling machines faces a wide range of choices. It can be hard to keep track of them all. To give you a better understanding of all the options and make your decision easier, we have summed up the most important standards in the area of cutting tool holders.

Read more

Components Machining Plates and bars

The right material for every requirement in die making

To meet the different requirements for cutting steels used in die making, Meusburger has a large selection of NE blocks for eroding that cover a wide range of materials - including classic steel for through hardening, high-speed steel, powder metallurgical steel and carbide.

Read more

Workshop equipment

Well organised thanks to uncomplicated material marking

Leftover materials or cuts are often returned to the warehouse after sawing without being labelled, which can quickly become confusing. Sound familiar? We tell you what your options are to solve this challenge.

Read more

Components Die sets

A comparison of different punch attachment options

Our comprehensive range of standard parts offers a variety of possibilities for attaching punches – numerous items with direct CAD data export and available from stock for fast design and production.

Read more

Components

Comparison of guiding types used in die making

Here you will find the areas of application and characteristics of the different guiding elements used in die making.

Read more

Components

Innovative bending unit for optimal results

The E 5690 Bending unit TRIBMATE® EASY ROLLA™ exclusively available at Meusburger reduces follow-up operations to a minimum due to rolling friction! In addition, the free bearing rollers provide for unlimited stroke.

Read more

Die sets

SB-Stamping and forming die sets (spring-loaded guiding plate)

For very precise parts and large quantities.

Read more

Die sets

SBH - Stamping and forming die sets (tunnel cut)

Ideal for prototypes and small series.

Read more

Components

E 5622 Infeed guide

Infeed guide with adjustable width, fixed on both sides

Read more

Components

Springs and accessories

To achieve the greatest design freedom possible within the die modules, suspension through the guiding unit is recommended. This also facilitates the installation and removal of the die modules.

Read more

Components Die sets

Standardisation in mould and die making

These days, standardisation along the entire value chain plays a key role in the success of a company. In this article we show you the economic benefits of standardisation with different implementation possibilities especially in mould and die making.

Read more

Die sets Machining Plates and bars

We heat treat properly for your success

Not all stress-relieving heat treatment is the same – because only a proper heat treatment process ensures the desired result in the end. That is why Meusburger has been using its own furnaces for almost 30 years.

Read more

Components Die sets Machining Workshop equipment

Consumables

Cleaning, lubricating, protecting and much more - finding and purchasing the right product for your application can be difficult. With our consumables, you have access to a specially selected range which many of our customers have been using successfully for years.

Read more

Die sets Machining Plates and bars

P-Plates

These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.

Read more

Components Machining Plates and bars

NE-Blocks for eroding

Our NE blocks for eroding are especially suitable as starting material for the manufacturing of cutting elements and die plates. Due to the different requirements and materials that our customers work with, we have the right material for a wide variety of applications.

Read more

Components Die sets Plates and bars

SB Stamping and forming die sets

We offer you our SB stamping and forming die sets for the 200 kN, 300 kN and 400 kN Bihler presses. The die sets are available from stock in lengths up to 596 mm and as type SBH ‘tunnel cut’ or ‘SBP spring-loaded guiding plate’.

Read more

Components Machining Plates and bars

Material grades

Here you will find an overview of all our material grades, which we offer you in our standard programme. From hot work steel and case-hardening steel to powder metallurgical steel and carbide.

Read more

Die sets Machining

Bore pattern in die making

This systematic coordinated bore pattern provides a continuous measuring system from the smallest through to the biggest die set.

Read more

Components Die sets Machining

More efficiency through standardisation

Standard components have an enormous influence on the cost of a die set. Above all, standardisation offers numerous potential savings - but how exactly?

Read more

Die sets Machining

Plates with alignment edge

For quick and easy alignment of the pillars and bushes retainer, these have an alignment edge parallel to the system bores.

Read more

Components

Offset cutting punches

With the offset cutting punches from Meusburger there are many possibilities to configure the contour of the cutting punches individually according to your needs. In addition, different materials and head shapes as well as coatings are available.

Read more

Entrar

Já é nosso cliente?

Se já tem acesso ao portal da Meusburger, por favor inicie a sua sessão aqui:

Esqueceu a sua senha?

A nova password gerada está a ser enviada e deve chegar brevemente à sua caixa de entrada. Desejamos-lhe um excelente dia!

Por favor, introduza o seu endereço de e-mail.
Iremos enviar-lhe uma nova senha.

Seleção da loja

Selecione o seu país de origem

Localização

Experimente a nossa nova versão de “Minha conta”

Familiarize-se com a nossa nova secção “Minha conta” e beneficie de várias vantagens, incluindo: Familiarize-se com a nossa nova secção “Minha conta”.
Manter seleção
Beta
Nova versão
Versão atual