Contato

Estamos sempre disponíveis de segunda a sexta-feira, das 8:00 às 17:00. Utilize esta ligação para encontrar as suas pessoas de contacto consoante a sua região.

Os seus contactos

Headquarters Wolfurt
+43 5574 6706-0

Service & support

Hot runner systems
+49 6204 6069-0

Control systems
+49 6293 9203-0

Observação / comentário:

Carrinho de compras {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artigos   Mudar carrinhos de compras

Observação

Imagem Artigos Unid. Preço individual Preço total Preço total, incl. desconto
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preço sob consulta {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preço sob consulta {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preço sob consulta
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preço sob consulta {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Preço sob consulta {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preço sob consulta
Total, IVA não incluído:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Preço sob consulta

Por favor, inicie sessão para continuar com a encomenda.

Cutting elements for transfer and large dies

The quick-change system is the standard in transfer and large die making and impresses with its quick and easy changing of cutting punches. Alternatively, we also offer punch retainer plates for ISO 8020.

Ball-lock quick change system

Due to the ball seat in the shank of the punch and a spring-loaded ball built into the punch retainer plate, the cutting punch can be changed quickly and easily without having to remove the retainer plate.

E 5810 Triangular punch retainer plate for ball-lock cutting punches (heavy duty)

  • Time saving thanks to quick and easy changing of the punches
  • Longest service life of cutting punches through material 1.3343 (HSS)
  • Optimal space utilisation due to the compact design

Loja online More information

Matching cutting punches

Retainer plates and cutting punches for ISO 8020

We also offer suitable retainer plates for cutting punches manufactured according to ISO 8020.

Matching cutting punches

Com o novo configurador de punções, oferecemos uma opção simples e que poupa tempo
para o design individual dos punções.

Configurador de punções

E 5830 Triangular wear plate

The E 5830 wear plate can be used both for the punch retainer plate E 5810 (quick-change system) and in combination with the punch retainer plates E 5800 and E 5801 for ISO 8020. The wear plate has the advantage that the material of the plate above it can be soft, since it distributes the stamping force of the punch on a larger area.

Loja online More information

Back to overview