High-precision standard components for the modular concept
The modular concept in stamping dies has already been part of our standard practice for years. A universally usable basis die, also called a base set, is made into a customised stamping die with the help of slide-in die modules.
Read moreMinden a gázrugókkal kapcsolatban
Choosing the right gas spring among the wide range of products currently available on the market is not easy. Often questions arise such as: How much power do I need? Is this the right size? What do I need to consider for installation or maintenance? And many more. This is exactly where we would like to support you and make it easier for you to choose the right gas spring in the future.
Read moreAttachments
Through the use of our attachments you can save time and money from the design right through to the commissioning of the die.
Read moreSprings and accessories
To achieve the greatest design freedom possible within the die modules, suspension through the guiding unit is recommended. This also facilitates the installation and removal of the die modules.
Read moreInfeed guide, strip guiding and lifting
Alongside our innovative infeed guide, we offer easily combinable strip guiding elements and lifters, as well as further interesting standard components for the positioning and machining of punching strips.
Read moreHigh-precision guiding system for modules
A high-precision guiding system serves as the basis of the layout of die modules and is crucial for the quality of your stamped parts.
Read moreFASTENING AND ASSEMBLY ELEMENTS
For precision assembly and fastening of your die modules with repeatable accuracy, we offer standard components in different variations and sizes.
Read moreInnovative bending unit for optimal results
The E 5690 Bending unit TRIBMATE® EASY ROLLA™ exclusively available at Meusburger reduces follow-up operations to a minimum due to rolling friction! In addition, the free bearing rollers provide for unlimited stroke.
Read moreActive parts for die set monitoring
Increase process reliability during the stamping process with our precision control devices.This way, damage to the die and falsely stamped parts can be avoided.
Read moreBlock-shaped strip guide, spring-loaded
We are constantly working on further developments with our customers in mind. That is exactly how we developed the following exclusive product in our die making range.
Read moreStandardisation in mould and die making
These days, standardisation along the entire value chain plays a key role in the success of a company. In this article we show you the economic benefits of standardisation with different implementation possibilities especially in mould and die making.
Read moreSintered metal in die making
In addition to the classic materials for sliding guides such as steel and bronze, sintered iron has long been regarded as a strong alternative in die making. Thanks to its porosity, it is ideally suited for use as a slide bearing. It also offers high wear resistance and has very good emergency operating features.
Read moreP-Plates
These plates, machined on all sides and heat-treated for stress relief, are suitable for all applications in mould and die making as well as for manufacturing gauges and jigs.
Read moreNE-Blocks for eroding
Our NE blocks for eroding are especially suitable as starting material for the manufacturing of cutting elements and die plates. Due to the different requirements and materials that our customers work with, we have the right material for a wide variety of applications.
Read moreComparison of guiding types used in die making
Here you will find the areas of application and characteristics of the different guiding elements used in die making.
Read moreSB Stamping and forming die sets
We offer you our SB stamping and forming die sets for the 200 kN, 300 kN and 400 kN Bihler presses. The die sets are available from stock in lengths up to 596 mm and as type SBH ‘tunnel cut’ or ‘SBP spring-loaded guiding plate’.
Read moreSP - Precision die sets
In our precision die set, the guide pillar is fitted to the backing plate, which ensures optimum transfer of shear forces onto the guide system. It is available in sizes 196 196 to 496 696.
Read moreSV-Standard die sets
Our tried and trusted SV standard die set is available in sizes ranging from 156 156 to 696 1396.
Read more