Contact

Nous sommes volontiers personnellement à votre disposition du lundi au vendredi de 8:00 à 17:00 heures. Veuillez cliquer sur le lien suivant afin de trouver les interlocuteurs pour votre région.

Siège de Wolfurt
+43 5574 6706-0

Vos interlocuteurs
Votre message pour nous

Panier {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Articles   Changer le panier

Remarque

Image Articles Pces. Prix à l’unité Total Total remise incluse
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Veuillez-vous enregistrer afin pour voir vos prix et  de poursuivre la commande.

THYPO power controller

Control temperatures with precision

In industrial production, heating processes play a very important role, especially with electric heaters.

With THYPO, PSG offers modular multi loop power controllers for electrical resistive loads such as heater bands, heating cartridges, air heating elements, ceramic infrared heaters, quartz infrared heaters, infrared lamps and thermal expanding bolts.

In contrast to mechanical circuit breakers, the non-contact, wear-free electronic switches used in THYPO can control the heating elements with high switching frequency.

Important areas of application

THYPO can be used wherever resistive loads have to be switched.
This makes THYPO ideal for heating, melting, drying, hardening or heat treating in many industrial processes.

  • Plastic and packaging industry
  • Glass industry
  • Air conditioning and heating technology
  • Drying processes
  • Industrial heating processes
  • Chemical industry
  • Furnace construction

How you benefit

  • Space-saving integration in control cabinet
  • One system for a wide range of applications
  • Reduction of installation and operating costs
  • Diagnosis Accurate and simple device diagnosis
  • Functional range integrated as standard - no additional options

The main features

Modular and expandable

THYPO has a modular design. The heart of the system is the communication module CI. This communicates via the system bus with the TP power controller modules, which are available in different versions. Due to the modular design, the system can be flexibly adjusted to your requirements. Up to 1,512 outlets can be controlled individually. This way the heat can be placed and timed precisely.

Small, robust and quick to assemble

Compared to the conventional wiring with terminals, fuses and solid state relays, the compact modules offer significant space saving in the control cabinet. The power control modules can be installed side by side, and everything is integrated in the modules and ready for connection. Installation work is thus reduced to a minimum. THYPO is designed for use in industrial environments. We therefore specifically developed a robust design.

Simple control connection

THYPO can be linked via the communication module CI to a large number of PLCs and controllers from all leading suppliers. Profinet IO is available as standard. There are sample projects for commissioning which can be adapted to the specific application. THYPO can also be used as an output module with the flexoTEMP temperature control system from Meusburger.

Integrated innovation

A number of innovative and intelligent functions ensure process reliability and optimal product quality. For example, through these functions heating current measurement is carried out with almost no interruption and the mains voltage compensation guarantees constant output even if there are fluctuations in the input voltage.

Intuitive handling

The project planning, parametrisation and handling are carried out via a clear web interface. Therefore, no external PC engineering tool is required.

Fast and intelligent current measurement

The heating currents are recorded continuously in the process and therefore without retroactive effect. With the help of the heating current recording, failures from Thyristor or fuses and line breaks or partial load failures (also in groups) are quickly signalled. Failures can be quickly localised (LED's, status values, project planning, web interface,...) and promptly remedied.

Soft start protects heating elements

The switchable soft start function protects heating elements by means of inrush current limitation.

No mains feedback

By default, the power semiconductors switch to the TP in zero crossing. Full-wave or half-wave operation can be preset. This way the power semiconductors are protected and the mains feedback is reduced to a minimum. Phase angle control operation is possible depending on the function.

Two mounting variants

THYPO is designed for industrial use. The housings have a robust design. Two mounting variants are available, depending on the control cabinet design: directly mounted on the control cabinet or on a line bar system.

Easy to service

The design of the module is extremely service friendly. All cards and connectors are pluggable and can be easily removed and mounted again when service is required. The fuses are easily accessible on the power controller module and simple to replace.

Connexion

Déjà client sur le portail Meusburger ?

Si vous possédez déjà des données d’accès au portail Meusburger, veuillez vous connecter ici :

Mot de passe oublié ?

Le nouveau mot de passe généré est en cours d’acheminement et vous devriez le recevoir sous peu dans votre boîte de réception. Nous vous souhaitons une journée couronnée de succès.

Veuillez entrer votre adresse e-mail.
Nous vous envoyons un nouveau mot de passe.

Choix boutique

Sélectionnez votre pays

Sites

Testez la nouvelle version de « Mon compte »

Familiarisez-vous préalablement avec notre nouveau portail « Mon compte » et profitez, entre autres, des avantages suivants : Familiarisez-vous préalablement avec notre nouveau portail « Mon compte ».
Enregistrer mon choix
Bêta
Nouvelle version
Version actuelle