E 21311 High temperature O-ring seal
E 21311 High temperature O-ring seal for water or oil up to 180°C now available in 42 additional sizes and in red − for visual differentiation from standard O-ring seals
E 21311
More (PDF)
E 2187 IsoTemp® high temperature hose – the original
E 2187 IsoTemp® high temperature hose up to 200°C is now also available in black − ideal for hose bridges
E 2187
More (PDF)
- Insulation and protection against burns through directly applied silicone sheath
- No abrasion or damage on the metal sheath and therefore no risk of injury from protruding wires
- High durability and maximum flexibility
E 2187
E 21872
E 22526 Safety coupler bridge
E 22526 Safety coupler bridge − offers high safety especially at high temperatures
E 22526
More (PDF)
Automatic safety hose coupler for cooling circuit connections
- Easy and secure handling through automatic locking when coupling
- Prevents an unintentional decoupling and is thus also ideally suitable for high-temperature applications
- Wide selection through large product range in hose and threaded couplers
Main system
USA system
E 20749 & E 20809 Stainless steel screw plugs
E 20749 & E 20809 Stainless steel screw plugs with tapered or cylindrical thread − remain tight even at high temperatures
E 20749
E 20809
More (PDF)
Uutisten yleiskatsaukseen