Limit switches with roller or dome plungers
- High durability thanks to robust housing with ingress protection IP67
- Different installation positions due to adjustable roller
- Universally usable through various electric connection options
E 6525
E 6526
E 6557 Flat proximity switch
- Inductive proximity switch for non-contact position monitoring of moving parts
- Versatile through compact size with connecting lead
- Ideally suited for temperatures up to 100°C
Verkkokauppa
E 6574 Logic distributor for sensors, single AND/OR
The tried and trusted logic distributor is now also available with eight connections. The ideal solution for merging several sensor signals without voltage drop.
Verkkokauppa
Uutisten yleiskatsaukseen