Yhteydenotto

Palvelemme sinua henkilökohtaisesti maanantaista perjantaihin 8.00–17.00. Tästä linkistä löydät alueesi yhteyshenkilöt.

Yhteyshenkilösi

Keskus Wolfurt
+43 5574 6706-0

Huolto & Tekninen tuki

Kuumakanavatekniikka
+49 6204 6069-0

Ohjausjärjestelmät
+49 6293 9203-0

Viestisi meille

Kyllä, hyväksyn tietosuojailmoituksen sekä yleiset käyttöehdot .

Ostoskori {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Tuote   Vaihda ostoskoria

Huomautus

Kuva Tuote Kpl Yksikköhinta Kokonaishinta Kokonaishinta sis. alennuksen
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Kirjaudu sisään nähdäksesi hinnat ja jatkaaksesi tilaamista.

Solutions for high temperatures

When it gets hot in your mould base, you need temperature regulation components that withstand the temperatures. We have compiled a selection of products for high-temperature applications for you.

Areas of application

E 21311 High temperature O-ring seal

E 21311 High temperature O-ring seal for water or oil up to 180°C now available in 42 additional sizes and in red − for visual differentiation from standard O-ring seals

E 21311 More (PDF)

 

E 2187 IsoTemp® high temperature hose – the original

E 2187 IsoTemp® high temperature hose up to 200°C is now also available in black − ideal for hose bridges

E 2187 More (PDF)

  • Insulation and protection against burns through directly applied silicone sheath
  • No abrasion or damage on the metal sheath and therefore no risk of injury from protruding wires
  • High durability and maximum flexibility

E 2187 E 21872

 

E 22526 Safety coupler bridge

E 22526 Safety coupler bridge − offers high safety especially at high temperatures

E 22526 More (PDF)

Automatic safety hose coupler for cooling circuit connections
  • Easy and secure handling through automatic locking when coupling
  • Prevents an unintentional decoupling and is thus also ideally suitable for high-temperature applications
  • Wide selection through large product range in hose and threaded couplers

Main system USA system

 

E 20749 & E 20809 Stainless steel screw plugs

E 20749 & E 20809 Stainless steel screw plugs with tapered or cylindrical thread − remain tight even at high temperatures

E 20749 E 20809 More (PDF)

Inductive proximity switches

The E 65505, E 65511 and E 65601 proximity switches enable position monitoring with temperatures of up to 140°C. The item E 65512 can even be used with temperatures up to 150 °C.

E 65505 E 65511 E 65512

E 65601

MECHANICAL LIMIT SWITCHES

The E 6504 and E 6509 mechanical limit switches are usable with temperatures up to 240 °C. The matching E 6630 connecting lead enables the signal to be transmitted without interference at such high temperatures.

E 6504 E 6509 E 6630

Magnetic proximity sensors

E 6563 is ideally suited for the position sensing of our hydraulic cylinders at high temperatures.

E 6563

You might find these topics and products interesting

Kirjaudu sisään

Oletko jo asiakas?

Jos olet jo rekisteröitynyt Meusburgerin portaaliin, kirjaudu sisään tästä:

Unohtuiko salasana?

Uusi salasana on lähetetty ja saat sen postilaatikkoosi aivan tuossa tuokiossa. Toivotamme sinulle menestyksekästä päivää.

Syötä sähköpostiosoitteesi.
Lähetämme sinulle uuden salasanan.

Kaupan valinta

Valitse maasi

Toimipaikat