Contacto

Estaremos encantados de atenderle en persona de lunes a viernes desde las 8:00 hasta las 17:00 horas. Haga clic en este enlace para buscar el interlocutor que le corresponde por zona.

Sus contactos

+43 5574 6706-0

Su mensaje:

Carrito de la compra {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} artículos   Cambiar de carrito de la compra

Observaciones

Imagen artículos Unidades Precio por unidad Precio total Precio total con descuento
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Consultar precio {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Consultar precio {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Consultar precio
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Consultar precio {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Consultar precio {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Consultar precio
Suma total excl. IVA:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Consultar precio

Inicie sesión para continuar con el pedido.

Comparison of guiding types used in mould making

Application area, mould making

Here you will find the areas of application and characteristics of the different guiding elements used in mould making.

Selection guide

Standard guiding system

Ejector set guiding

Support pillar with guiding function

Comparison of guiding types

Sliding guide made of steel

Characteristics
  • Cleanroom compatible when combined with DLC coated guide pillars
  • Inexpensive
  • Consistent lubrication required

Lubrication with VGS 180

Areas of application
  • Suitable for high shear forces

Sliding guide made of brass

Characteristics
  • Can be used at up to 200°C
  • For medium shear forces

Lubrication with VGS 180

Areas of application
  • The most commonly used guide bush for ejector set guiding

Self-lubricating sliding guide – the strong alternative

Characteristics
  • Friction causes oil to rise to the sliding surface. Due to capillary action the oil then retreats back into the sinter layer (when the tool is idle).
  • The ideal diffusion zone between the sinter layer and the steel sheath ensures inseparable molecular bonds
  • High wear resistance and very good emergency operating features without additional lubrication
Areas of application
  • Ideal for self-lubricating applications thanks to the oil depot and solid lubricant MoS2 in the sinter layer
  • Up to 250°C

Self-lubricating sliding guide elements

Characteristics
  • Optimum lubrication through graphite
  • Initial lubrication with VGM 160 will reduce wear

– Continuous abrasion of the solid lubricant

Areas of application
  • For moderate stroke rates
  • For medium shear forces

Ball guides – precise and smooth running

Characteristics
  • Minimal wear through axial offset of the balls
  • Smooth running
  • Virtually free of play thanks to optimum preload

– can become overloaded at high shear forces due to the point contact

Lubrication with VLS 250

Areas of application
  • For maximum precision
  • Recirculating ball bushings: unlimited stroke in comparison to ball cages
  • Ball cages: higher load capacity than recirculating ball bushings

Ball guide - application fields for bushes

 

You might find these topics and products interesting