Contacto

Estaremos encantados de atenderle en persona de lunes a viernes desde las 8:00 hasta las 17:00 horas. Haga clic en este enlace para buscar el interlocutor que le corresponde por zona.

Sus contactos

Sede de Wolfurt
+43 5574 6706-0

Asistencia al cliente

Sistemas de cámara caliente
+49 6204 6069-0

Sistemas de regulación
+49 6293 9203-0

Su mensaje:

Carrito de la compra {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} artículos   Cambiar de carrito de la compra

Observaciones

Imagen artículos Unidades Precio por unidad Precio total Precio total con descuento
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Inicie sesión para ver los precios que se le aplican y continuar con el pedido.

TEMPERATURE REGULATION COMPONENTS

In addition to innovative temperature solutions we also offer, especially for die casting components made of steel and stainless steel for highest requirements.

Ámbitos de aplicación

Screw plugs

E 20749
SCREW PLUG

  • Sealing even at large temperature differences
  • From stainless steel, with knurled and tapered thread

Tienda online

E 20767
SCREW PLUG

  • For reliable sealing in die casting moulds
  • From steel, with collar and copper sealing

Tienda online

CORE COOLING

E 21019 BAFFLE

  • For easy deflection of cooling circuits
  • From stainless steel, with knurled and tapered thread

Tienda online

E 21196 FOUNTAIN

  • Small installation space enables a minimum distance between the fountains
  • From stainless steel, without narrowing cross-section

Tienda online

TEMPERATURE REGULATION SOLUTIONS FOR MORE SAFETY

There is a risk of scalding already from a temperature of 55°C. Stay protected with the automatic safety hose couplers and the perfectly combinable IsoTemp® high temperature hoses for more safety at work.

AUTOMATIC SAFETY HOSE COUPLER

AUTOMATIC SAFETY HOSE COUPLER

  • Automatic locking when coupling
  • Simple and intuitive decoupling which can be done with one hand
  • Ideally suitable for high-temperature applications up to 200°C

Tienda online

IsoTemp® HIGH TEMPERATURE HOSE – up to 200 °C

  • Insulation and protection against burns through integrated silicone sheath
  • No abrasion or damage on the metal sheath and therefore no risk of injury from protruding wires
  • High durability and maximum flexibility

Also available: E 21872 High temperature hose without silicone sheath

Tienda online

IsoTemp® HIGH TEMPERATURE HOSE – up to 200 °C

COMBO RECOMMENDATION

Otros temas y productos que podrían interesarle