Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Your contacts

Headquarters Wolfurt
+43 5574 6706-0

Service & support

Hot runner systems
+49 6204 6069-0

Control systems
+49 6293 9203-0

Your message:

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Price by request {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
Total, VAT not included:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request

Please log in to continue with the ordering process.

Lowering tension

In our selected range you can find the right material for virtually any application.

Franz Kohler
Head of Product Division

1.2083 / 1.2083 ESU Steel for through hardening

Designation

DIN:X 40 Cr 14
AFNOR:Z 40 C 14
UNI:-
AISI:420 / 420 ESR
 

Chemical composition:

C0.40
Si0.40
Mn0.30
Cr13.00
 

Strength:

≈ 720 N/mm²

Thermal conductivity at 100 °C:

18 W/m K


Character:

low corrosion, high-alloy, low warpage steel for through hardening with excellent properties for mirror polishing as well as good photoetching, good machinability, high wear resistance and high dimensional stability

Application:

mold plates and inserts for working with chemically aggressive plastics; because of excellent polishing, suitable for optical and medical products


Treatment by

Polishing:
can be polished in the annealed and hardened state; good preliminary surface preparation work is decisive for a good polish

Etching:
 good photoetching (graining)

EDM:
 in the hardened and tempered condition, treat again for stress relief about 20°C below the last temperature
unusual:

Nitriding, hard chroming

 


Heat treatment:

Soft annealing:
 750 to 800°C for about 2 to 5 hours
 slow controlled cooling of 10 to 20°C per hour to about 650°C; further cooling in air, max. 200 HB


Hardening:
 1000°C to 1050°C
 15 to 30 minutes keeping curing temperature
 quenching in oil/compressed gas/hot bath
 obtainable hardness: 53 - 56 HRC


Tempering:
 slow heating to tempering temperature immediately after hardening;
 minimum time in furnace: 2 hours per 20 mm part thickness;
 Tempering twice is recommended.

Annealing graph:



Technical tip
  • Cold-work steel
  • must be tempered several times after hardening (max. 52HRC). The demand for “max. hardness” often ends up in material breakage.
  • mold temperature max. 200°C
  • corrosion-resistant after hardening
  • The ESR quality guarantees an extremely pure and homogeneous microstructure.

1.2083 Available in the web shop as:
1.2083 ESR Available in the web shop as:
Data sheet 1.2083 / 1.2083 ESR

Open PDF

Material grades brochure

Material grades brochure

Material grades poster

Material grades poster

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Shop selection

Select your country

Locations