Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Price by request {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
Total, VAT not included:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request

Please log in to continue with the ordering process.

With over 17,000 innovative components we can provide you with everything you need for mold making.

With over 17,000 innovative components we can provide you with everything you need for mold making.

Franz Kohler
Head of Product Division

Hot runner controller profiTEMP+

The profiTEMP+ Hot runner controller from PSG convinces with both innovative technology and space-saving design. In addition to new intelligent functions like Smart Power Limitation (SPL) and MoldCheck, the tried and trusted features are further developed in the new hot runner controller. Due to the clearly designed 7" multi-touch screen, an easy and intuitive operation is guaranteed.

profi TEMP+ Hot runner controller

Product description

  • Highest process security and reliable temperature regulation through state-of-the-art hardware and software components
  • Ergonomic and intuitive operation with multi-touch screen
  • Compact design for minimal space requirements
  • High-end features such as intelligent power regulation, MoldCheck, and much more

Web shop More about Intelligent Temperature Control

Transparent processes

Continuous monitoring of processes

The well-designed algorithms of profiTEMP+ monitor the processes of your machine and give immediate feedback in the event of malfunction. Through this preventive measure potential damages can be avoided.

No loss of control

The heating current is measured without interruption of control and output of the heating pulses. Since the measurement does not influence the control performance, profiTEMP+ measures much more frequently and therefore guarantees prompt and almost uninterrupted monitoring.

Transparent processes

Operating reliability

Smart Power Limitation - output limitation and intelligent power distribution

The intelligent function for limiting the power prevents the heating power required by the heating outputs from exceeding the available connecting power.

Smart Peak Reduction - reduces peak loads through uniform control pulse distribution

The controller guarantees that the heating power is distributed as uniformly as possible in the zones. This is how profiTEMP+ prevents power peaks and power fluctuations.

Operation

Intuitively designed multi-touch screen

The operation of profiTEMP+ with the modern multi-touch screen is as simple as using your smartphone or tablet. All process data is clearly presented. You can choose between various graphic view types.

Remote control via smartphone app

The smartphone app offers convenient monitoring and diagnosis, even if you are not standing next to the injection moulding machine.

Application video profiTEMP+ Hot runner controller

Views

Standard

Zoom-in view of the most important process data.

All zones

All zones at a glance - the status is identified in colour.

Table view

The clearly displayed parameters can be individually selected.

Trend

Temperatures and output values are displayed as curves.

Group

The zones combined into groups are clearly displayed.

Input mask

The standardised method makes the operation easier.

Alarm

Current alarms are analysed so that malfunctions can be directly repaired.

Configuration & Info Centre

The user can adapt the system to individual requirements.