Contact

We are gladly available for you from Monday to Friday from 8:00 to 17:00. Use this link to find the contact persons for your region.

Headquarters Wolfurt
+43 5574 6706-0

Your contacts

Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Please log in to see the precalculated prices and continue with the ordering process.

HCC 06 S

HCC 06 S

Product description

Per card

  • CANopen bus
  • Automatic addressing via controller unit or bus coupler
  • Adequately dimensioned, temperature controlled heat sink
  • Leakage current measurement by external current transformer
  • Clear presentation of card status by LEDs

Per zone

  • Status LEDs output value and fuse error
  • Electronic fuse protection
  • 1-pole disconnection
  • Interchangeable semi conductor fuse

Temperature control

  • PID control algorithm DynControl
  • Auto tuning function
  • Independent temperature control directly on HCC card

Sensor inputs

  • Thermocouple configurable

Heating output

  • Each 15 A
  • Impulse group mode / phase control
  • Safety shutdown

Detection of

  • Phase
  • Mains frequency (50 or 60 Hz)

Monitoring

  • Temperature, heating current, fuse failure, sensor
  • Residual current/measurement of leakage current
  • Permanently switched-on heating output


 

 

 

Product information

Download

The ‘Media & Downloads’ area provides you with an overview of all product-specific documents.
Please log in to download technical specifications such as user and service manuals.

Log in

Are you already a customer?

If you already have access data for the Meusburger portal, please log in here:

Forgot your password?

The newly generated password is already on the way and should arrive soon in your inbox. We wish you a successful day.

Please enter your email address.
We will send you a new password.

Shop selection

Select your country

Locations

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Get familiar with our new ‘My account’ section and benefit from numerous advantages.

Now the new ‘My account’ also gives you a direct insight into the next level of the Meusburger portal. Check out all the information and benefits of the portal here.

Keep selection
Beta
New version
Current version