Shopping cart {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Items   Change shopping cart

Remark

Picture Items Pcs Single price Total price Total price incl. discount
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

{{(warenkorbItem.aktionsBruttopreis || warenkorbItem.bruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{(warenkorbItem.gesamtAktionsBruttopreis || warenkorbItem.gesamtRabattBruttopreis) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

{{hannexItem.einzelpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request {{::((hannexItem.einzelpreis * hannexItem.Menge) | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction())}} Price by request {{hannexItem.gesamtpreis | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request
Total, VAT not included:  {{warenkorbCtrl.warenkorb.calcGesamtpreis() | currency:warenkorbCtrl.warenkorb.waehrung:warenkorbCtrl.warenkorb.getFraction()}} Price by request

Please log in to continue with the ordering process.

VCON - VCON plus

VCON - VCON plus

Product description

VCON the solution for sequential control of the valve pin

VCON leaves nothing to be desired: Integrated pin position monitoring, time or path-dependent switching cycles freely programmable per channel, alarm monitoring, multiple controls of valve pins and manual operation to check the functional testing.

Our team is readily available for you by telephone at:
+49 6204 6069-0 for hot runner systems
and +49 6293 9203-0 for control systems

Product information

Technical specifications

General Data

Number of control zones4-32
Mains voltage230 VAC, 50/60 Hz, 1P/N/PE
Power supplySafety plug 16 A; connecting lead 2.5 m
Control fuse6.3 A MT
Displays7" TFT colour display
Monitoring functionsError cycle signal, nozzle closed/open, nozzle closed when machine is enabled
Dimensions(HxWxD in mm) 190 x 400 x 500
HousingSheet steel ST37 1.5 mm; colour RAL 3002 (carmine), RAL 7035 (light-grey)
Operating temperature 
0...55 °C
Electrical securityIngress protection I
Ingress protectionIP23
StandardsCE, EN 60204-1



Power outputs

Switching capacityMax. 1.5 A; 24 VDC
FuseMelt fuse 2 A FF
Mould connection1 x 16 pole
Pin assignmentStandard PSG; other assignments on request



Digital inputs

Quantity(Option) 4 | 3
Electrical data15-30 VDC
Function(Option) Signaling of pin position check | Machine enable signal; cycle start signal, end holding pressure signal



Digital outputs

Quantity1
TypePotential-free relay contact
Electrical data230 VAC; 8 A



Download

In the Media & Downloads section you will find an overview of all product-specific documents. 
For technical data like such as user guides, service manuals, etc. please register.

Info:

Autonomous

VCON operates completely self-sufficiently and is suitable for all moulding machines, regardless of age or brand. It is the widespread solution for every hot runner system with cascade technology.

  • For pneumatic and hydraulic cylinders
  • For every injection moulding machine
  • For every hot runner system
  • Free scalability of the number of valve gate nozzles

2 variants - VCON and VCON plus

  • Plus - with total system control by registration & visualisation of the sensors to monitor pin position (option)

Powerful and flexibly expandable

  • For hot runner systems with 4 up to 32 valve gate nozzles, expandable in steps of 4
  • Modern control technology - easy function enhancement

User friendly

Our hot runner controllers and the VCON are perfectly matched and complement each other excellently. They offer a complete range of functions and and new diagnostics possibilities for hot runners.

  • Touch screen
  • Multilingualism
  • Clear presentation of the processes on a few screen pages
  • Process parameters can be saved
  • Combinable & stackable with profiTEMP
  • For mobile use

Compact, robust construction

  • Robust metal housing
  • Stackable with profiTEMP hot runner controllers
  • Device footprint independent from number of zones
  • Industrial plugs on rear side of device

Application dependent system design available

  • System components are available separately for installation
  • Preconfigured - start immediately after installation